G897824GPNCLZ100F
EDGE™ Hybrid Extender Trunk 24F, Bend-Improved single-mode (OS2), 100 ft
Especificações gerais
| Número do produto | G897824GPNCLZ100F |
| Flame Rating | Plenum (OFNP) |
| Fiber Category | Single-mode (OS2) |
| Cable Assembly Type | EDGE™ Trunk |
| Environment | Indoor |
| Application | Data Center |
| Pulling grip | Yes |
| Connector Assembly Type | MTP to LC |
Standards
| Fiber Standards | ITU-T G.652.D and ITU-T G.657.A1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | NFPA 262, National Electrical Code® (NEC®), OFNP, CSA FT-6 |
| Design and Test Criteria | ANSI/ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Operation | -10 °C para 60 °C (14 °F para 140 °F ) |
Design
| Fiber Count | 24 |
| Polarity | Universal Hybrid Extender |
| Fiber Type | Single-mode |
Mechanical Specifications
| Nominal Outer Diameter | 13.5 mm (0.53 in ) |
| Max. Tensile Strength for Installation | 445 N (100.04 lbf) |
| Min. Bend Radius Installation | 115.5 mm (4.55 in) |
| Min. Bend Radius Operation | 38.5 mm (1.52 in) |
| Minimum Conduit Size with 18-in Elbow | 51 mm (2.01 in) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector A
| Insertion Loss, Max. | 0.35 dB |
| Boot Color | Black |
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
| Reflectance | < -65 dB |
Specifications - Connector B
| Insertion Loss, Max. | 0.25 dB |
| Boot Color | Blue |
| Connector Type | LC Uniboot |
| Ferrule Material | Ceramic |
| Reflectance | < -55 dB |
Pulling Grip - Connector A
| Pulling grip | Yes |
| Tensile Strength | 440 N (98.92 lbf) |
| Grip Outer Diameter | 41 mm (1.61 in) |
Pulling Grip - Connector B
| Min. Duct Size Diameter | 64 mm (2.52 in) |
Dimensions
| Length | 100 ft |
| Cable Weight | 49 kg/km (32.93 lb/1000 ft) |
Ordering Information
| Packaging Method | Plastic reel |
| Reel Diameter | 23.5 in |
| Reel Width | 5 in |
| Units per Delivery | 1/1 |
Furcation - Connector A
| Leg Length non-unit | Non-staggered (1500 mm/60 in) |
| Leg Length | 1524 mm -0 / +76mm (60 in -0 / +2.99in) |
| Furcation Type | EDGE™ Size 1, 14.7 mm x 14.7 mm x 108.6 mm |
| Leg Color | Yellow |
| Leg Diameter | 2 mm (0.08 in) |
| Leg Count | 2 |
Furcation - Connector B
| Furcation Type | EDGE™ Size 1, 14.7 mm x 14.7 mm x 108.6 mm |
| Leg Diameter | 2 mm (0.08 in) |
| Leg Length | 914 mm (35.98 in) |
| Leg Length non-unit | Non-staggered (1500 mm/60 in) |
Clipes de alívio de tensão de fácil instalação
Gestão de cabeamento mais simples
Diâmetro externo reduzido
Melhora a taxa de preenchimento da bandeja de cabos e permite um fluxo de ar aprimorado
Conectividade com baixa perda
Maior flexibilidade no projeto do sistema
Fibra mais resistente a curvaturas
Permite curvaturas mais fechadas no roteamento e no armazenamento de folga do cabo; menor risco de inatividade devido a cabos comprimidos ou dobrados
Tecnologia CleanAdvantage ™ da Corning® e tampa contra poeira otimizada
Elimina a necessidade de delimitação e limpeza antes da conexão de campo inicial