text.skipToContent text.skipToNavigation

G757972QPNDLW100F

EDGE™ Hybrid Trunk  72F, 50 µm multimode (OM4), 100 ft

Contact Distributor for Lead Time

General Specifications
Product Number G757972QPNDLW100F
Flame Rating Plenum (OFNP)
Fiber Category 50 µm MM (OM4)
Cable Assembly Type EDGE™ Trunk
Environment Indoor
Pulling grip Yes
Connector Assembly Type MTP to LC
Standards
Fiber Standards IEC 60793-2-10 for A1a class 50/125 multimode fibers; TIA/EIA 492AAAD (OM4); ITU-T Recommendation G.651; ISO/IEC 11801 Ed.2.2 Grade OM4 
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings NFPA 262, National Electrical Code® (NEC®), OFNP, CSA FT-6 
Design and Test Criteria ANSI/ICEA S-83-596 
Environmental Conditions
Temperature Range, Operation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Design
Fiber Count 72
Polarity Universal hybrid
Fiber Type Multimode
Mechanical Specifications
Nominal Outer Diameter 10.5 mm  (0.41 in )
Max. Tensile Strength for Installation 445 N (100.04 lbf)
Min. Bend Radius Installation 157.5 mm (6.2 in)
Min. Bend Radius Operation 52.58 mm (2.07 in)
Minimum Conduit Size with 18-in Elbow 76 mm (2.99 in)
Specifications - Connector A
Insertion Loss, Max. 0.25 dB
Boot Color Black
Connector Type MTP® (non-pinned)
Ferrule Material Composite
Reflectance < -20 dB
Specifications - Connector B
Insertion Loss, Max. 0.15 dB
Boot Color Aqua
Connector Type LC Uniboot
Ferrule Material Ceramic
Reflectance < -20 dB
Pulling Grip - Connector A
Pulling grip Yes
Tensile Strength 440 N (98.92 lbf)
Grip Outer Diameter 56 mm (2.2 in)
Pulling Grip - Connector B
Min. Duct Size Diameter 76 mm (2.99 in)
Dimensions
Length 100 ft
Cable Weight 93 kg/km (62.49 lb/1000 ft)
Ordering Information
Packaging Method Plastic reel
Reel Diameter 23.5 in
Reel Width 5 in
Units per Delivery 1/1
Cable Material
Fiber Count 72
Fiber Type OM4 MM
Outer Diameter Standard
Flame Rating Plenum
Armor Non-armored
Length 100
Unit of Measure Feet
Cable Type Distribution
Fiber Mode Multimode
CONNECTOR_A_1 Material
Connector MTP® 12F Non-pinned
Connector Keying Non-Keyed
Connector Loss Low Loss
Connector Pinning Non-Pinned
CONNECTOR_B Material
Connector LC PC Uniboot
Connector Pairing Duplex
Connector Keying Non-Keyed
Furcation A Material
Leg Length 33 in
Leg Length 838 mm   -0 / +76mm (32.99 in   -0 / +2.99in)
Furcation Type EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm
Leg Color Aqua
Leg Diameter 2 mm (0.08 in)
Leg Count 6
Furcation - Connector B
Furcation Type EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm
Leg Diameter 2 mm (0.08 in)
Leg Length 914 mm (35.98 in)
Leg Length 36 in
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves cable tray fill ratio and allows for imported airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection