G757972TPNDLW100F
EDGE™ Hybrid Trunk 72F, 50 µm multimode (OM3), 100 ft
General Specifications
| Product Number | G757972TPNDLW100F |
| Flame Rating | Plenum (OFNP) |
| Fiber Category | 50 µm MM (OM3) |
| Cable Assembly Type | EDGE™ Trunk |
| Environment | Indoor |
| Pulling grip | Yes |
| Connector Assembly Type | MTP to LC |
Standards
| Fiber Standards | IEC 60793-2-10 for A1a class 50/125 multimode fibers; TIA/EIA 492AAAC-A (OM3); ITU-T Recommendation G.651; ISO/IEC 11801 Ed.2.2 Grade OM3 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | NFPA 262, National Electrical Code® (NEC®), OFNP, CSA FT-6 |
| Design and Test Criteria | ANSI/ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Fiber Count | 72 |
| Polarity | Universal hybrid |
| Fiber Type | Multimode |
Mechanical Specifications
| Nominal Outer Diameter | 10.5 mm (0.41 in ) |
| Max. Tensile Strength for Installation | 445 N (100.04 lbf) |
| Min. Bend Radius Installation | 157.5 mm (6.2 in) |
| Min. Bend Radius Operation | 52.58 mm (2.07 in) |
| Minimum Conduit Size with 18-in Elbow | 76 mm (2.99 in) |
Specifications - Connector A
| Insertion Loss, Max. | 0.25 dB |
| Boot Color | Black |
| Connector Type | MTP® (non-pinned) |
| Ferrule Material | Composite |
| Reflectance | < -20 dB |
Specifications - Connector B
| Insertion Loss, Max. | 0.15 dB |
| Boot Color | Aqua |
| Connector Type | LC Uniboot |
| Ferrule Material | Ceramic |
| Reflectance | < -20 dB |
Pulling Grip - Connector A
| Pulling grip | Yes |
| Tensile Strength | 440 N (98.92 lbf) |
| Grip Outer Diameter | 56 mm (2.2 in) |
Pulling Grip - Connector B
| Min. Duct Size Diameter | 76 mm (2.99 in) |
Dimensions
| Length | 100 ft |
| Cable Weight | 93 kg/km (62.49 lb/1000 ft) |
Ordering Information
| Packaging Method | Plastic reel |
| Reel Diameter | 23.5 in |
| Reel Width | 5 in |
| Units per Delivery | 1/1 |
Cable Material
| Fiber Count | 72 |
| Fiber Type | OM3 MM |
| Outer Diameter | Standard |
| Flame Rating | Plenum |
| Armor | Non-armored |
| Length | 100 |
| Unit of Measure | Feet |
| Cable Type | Distribution |
| Fiber Mode | Multimode |
CONNECTOR_A_1 Material
| Connector | MTP® 12F Non-pinned |
| Connector Keying | Non-Keyed |
| Connector Loss | Low Loss |
| Connector Pinning | Non-Pinned |
CONNECTOR_B Material
| Connector | LC PC Uniboot |
| Connector Pairing | Duplex |
| Connector Keying | Non-Keyed |
Furcation A Material
| Leg Length | 33 in |
| Leg Length | 838 mm -0 / +76mm (32.99 in -0 / +2.99in) |
| Furcation Type | EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm |
| Leg Color | Aqua |
| Leg Diameter | 2 mm (0.08 in) |
| Leg Count | 6 |
Furcation - Connector B
| Furcation Type | EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm |
| Leg Color | Aqua |
| Leg Diameter | 2 mm (0.08 in) |
| Leg Count | 36 |
| Leg Length | 914 mm (35.98 in) |
| Leg Length | 36 in |
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves cable tray fill ratio and allows for imported airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection