text.skipToContent text.skipToNavigation

G907824GPNDLW100F

EDGE™ Hybrid Trunk  24F, Bend-Improved single-mode (OS2), 100 ft

Typically ships in 24 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number G907824GPNDLW100F
Flame Rating Plenum (OFNP)
Fiber Category Bend-improved SM (OS2)
Cable Assembly Type EDGE™ Trunk
Environment Indoor
Cable Type Indoor: ANSI/ICEA S-83-596
Pulling grip Yes
Connector Assembly Type MTP to LC
Standards
Fiber Standards ITU-T G.652.D and ITU-T G.657.A1 
Reaction to Fire Cca-s1b, d1, a1
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings NFPA 262, National Electrical Code® (NEC®), OFNP, CSA FT-6 
Environmental Conditions
Temperature Range, Operation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Design
Fiber Count 24
Polarity Universal hybrid
Fiber Type Single-mode
Mechanical Specifications
Nominal Outer Diameter 7.7 mm  (0.3 in )
Max. Tensile Strength for Installation 445 N (100.04 lbf)
Min. Bend Radius Installation 115.57 mm (4.55 in)
Min. Bend Radius Operation 38.61 mm (1.52 in)
Weight 50 kg/km (33.6 lb/1000 ft)
Minimum Conduit Size with 18-in Elbow 64 mm (2.52 in)
Optical Characteristics
Fiber Code Z
Performance Option Code 01
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Bend-Improved Single-mode (OS2)
Maximum Attenuation 0.4 dB/km / 0.4 dB/km / 0.3 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D and ITU-T G.657.A1
Specifications - Connector A
Insertion Loss, Max. 0.35 dB
Boot Color Black
Connector Type MTP® (non-pinned)
Ferrule Material Composite
Reflectance < -65 dB
Specifications - Connector B
Insertion Loss, Max. 0.25 dB
Boot Color Blue
Connector Type LC Uniboot
Ferrule Material Ceramic
Reflectance < -55 dB
Pulling Grip - Connector A
Pulling grip Yes
Tensile Strength 440 N (98.92 lbf)
Grip Outer Diameter 41 mm (1.61 in)
Pulling Grip - Connector B
Min. Duct Size Diameter 64 mm (2.52 in)
Dimensions
Length 100 ft
Cable Weight 50 kg/km (33.6 lb/1000 ft)
Ordering Information
Packaging Method Plastic reel
Reel Diameter 23.5 in
Reel Width 5 in
Units per Delivery 1/1
Furcation - Connector A
Leg Length 838 mm   -0 / +76mm (32.99 in   -0 / +2.99in)
Furcation Type EDGE™ Size 1, 14.7 mm x 14.7 mm x 108.6 mm
Leg Color Yellow
Leg Diameter 2 mm (0.08 in)
Leg Count 2
Furcation - Connector B
Furcation Type EDGE™ Size 1, 14.7 mm x 14.7 mm x 108.6 mm
Leg Diameter 2 mm (0.08 in)
Leg Length 914 mm (35.98 in)
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves cable tray fill ratio and allows for imported airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection