G9375K2TPNCDX100F
EDGE™ MTP® Extender Trunk 192F, 50 µm multimode (OM3), 100 ft
General Specifications
| Product Number | G9375K2TPNCDX100F |
| Flame Rating | Plenum (OFNP) |
| Fiber Category | 50 µm MM (OM3) |
| Cable Assembly Type | EDGE™ Trunk |
| Environment | Indoor |
| Application | Data Center |
| Cable Type | Indoor: ANSI/ICEA S-83-596 |
| Connector Assembly Type | MTP to MTP |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | NFPA 262, National Electrical Code® (NEC®), OFNP, CSA FT-6 |
Environmental Conditions
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Fiber Count | 192 |
| Polarity | Extender, TIA-568 Type-A |
| Fiber Type | Multimode |
Mechanical Specifications
| Nominal Outer Diameter | 13.5 mm (0.53 in ) |
| Min. Bend Radius Installation | 202.5 mm (7.97 in) |
| Min. Bend Radius Operation | 67.5 mm (2.66 in) |
| Minimum Conduit Size with 18-in Elbow | 51 mm (2.01 in) |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 80 |
| Fiber Category | OM3 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM3) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Serial 1 Gigabit Ethernet | 1000 m / 600 m |
| Serial 10 Gigabit Ethernet | 300 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 2000 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Insertion Loss, Max. | 0.25 dB |
| Boot Color | Black |
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
| Reflectance | < -20 dB |
Specifications - Connector B
| Insertion Loss, Max. | 0.25 dB |
| Boot Color | Black |
| Connector Type | MTP® (non-pinned) |
| Ferrule Material | Composite |
| Reflectance | < -20 dB |
Pulling Grip - Connector A
| Pulling grip | Yes |
| Tensile Strength | 440 N (98.92 lbf) |
Dimensions
| Length | 100 ft |
Ordering Information
| Packaging Method | corrugated-box |
| Units per Delivery | 1/1 |
Furcation - Connector A
| Leg Length | 1524 mm -0 / +76mm (60 in -0 / +2.99in) |
| Furcation Type | Heat-shrink with strain-relief |
| Leg Color | Aqua |
| Leg Diameter | 2 mm (0.08 in) |
| Leg Count | 16 |
Furcation - Connector B
| Leg Color | Aqua |
| Furcation Type | Heat-shrink with strain-relief |
| Leg Diameter | 2 mm (0.08 in) |
| Leg Length | 838 mm -0 / +76mm (32.99 in -0 / +2.99in) |
| Leg Count | 16 |
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves cable tray fill ratio and allows for imported airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection