text.skipToContent text.skipToNavigation

G757596TPNDDU150F

EDGE™ MTP® Trunk  50 µm multimode (OM3), MTP® Connector to MTP Connector, 96 F, with 33/33 inch legs, pulling grip one side, 150 ft

Typically ships in 10 day(s) Actual lead time confirmed upon receipt of order.

You might also be interested in
General Specifications
Product Number G757596TPNDDU150F
EAN Code 4056418179858
Flame Rating Plenum (OFNP)
Fiber Category 50 µm MM (OM3)
Cable Assembly Type EDGE™ Trunk
Environment Indoor
Connector Assembly Type MTP to MTP
Standards
Reaction to fire Cca, s1b, d1, a1
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings NFPA 262, National Electrical Code® (NEC®), OFNP, CSA FT-6 
Design and Test Criteria ANSI/ICEA S-83-596
Environmental Conditions
Temperature Range, Operation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Design
Fiber Count 96
Polarity Universal, TIA-568 Type-B
Strain-Relief Bracket Type 2
Fiber Type Multimode
Mechanical Specifications
Nominal Outer Diameter 11.9 mm    ± 0.3mm (0.47 in    ± 0.01in)
Max. Tensile Strength for Installation 660 N (148.37 lbf)
Min. Bend Radius Installation 178.5 mm (7.03 in)
Min. Bend Radius Operation 59.5 mm (2.34 in)
Minimum Conduit Size with 18-in Elbow 76.2 mm (3 in)
Optical Characteristics
Fiber Code T
Fiber Type Multimode
Performance Option Code 80
Fiber Core Diameter 50 µm
Minimum Effective Modal Bandwidth (EMB) 2000 MHz*km / -
Maximum Attenuation 2.8 dB/km / 1.0 dB/km
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz*km / 500 MHz*km
Serial 1 Gigabit Ethernet 1000 MHz*km / 600 MHz*km
Serial 10 Gigabit Ethernet 300 MHz*km / -
Wavelengths 850 nm / 1300 nm
Fiber Category OM3 
Specifications - Connector A
Insertion Loss, Max. 0.25 dB
Connector Type MTP® (non-pinned)
Ferrule Material Composite
Reflectance < -20 dB
Specifications - Connector B
Insertion Loss, Max. 0.25 dB
Connector Type MTP® (non-pinned)
Ferrule Material Composite
Reflectance < -20 dB
Pulling Grip - Connector A
Pulling grip Yes
Tensile Strength 440 N (98.92 lbf)
Grip Outer Diameter 56 mm (2.2 in)
Pulling Grip - Connector B
Min. Duct Size Diameter 89 mm (3.5 in)
Dimensions
Length 150 ft
Cable Weight 111 kg/km (74.59 lb/1000 ft)
Ordering Information
Reel Diameter 23.5 in
Reel Width 5 in
Units per Delivery 1/1
Furcation - Connector A
Leg Length 838 mm   -0 / +76mm (32.99 in   -0 / +2.99in)
Furcation Type EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm
Leg Color Aqua
Leg Diameter 2 mm (0.08 in)
Furcation - Connector B
Furcation Type EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm
Leg Color Aqua
Leg Diameter 2 mm (0.08 in)
Leg Length 838 mm   -0 / +76mm (32.99 in   -0 / +2.99in)
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves cable tray fill ratio and allows for imported airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fibre
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables

Corning® CleanAdvantage™ technology and optimized dust cap

Eliminates the need for scoping and cleaning prior to initial field connection