G909012GPNDDU030F
EDGE™ MTP® Trunk Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 30 ft
You might also be interested in
General Specifications
| Product Number | G909012GPNDDU030F |
| Flame Rating | Plenum (OFNP) |
| Fiber Category | Bend-improved SM (OS2) |
| Cable Assembly Type | EDGE™ Trunk |
| Environment | Indoor |
| Application | Data Center |
| Pulling grip | Yes |
| Connector Assembly Type | MTP to MTP |
Standards
| Fiber Standards | ITU-T G.652.D and ITU-T G.657.A1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | NFPA 262, National Electrical Code® (NEC®), OFNP, CSA FT-6 |
| Design and Test Criteria | ANSI/ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Fiber Count | 12 |
| Polarity | Universal, TIA-568 Type-B |
| Strain-Relief Bracket Type | 1 |
| Fiber Type | Single-Mode Ultra-Bendable Fiber |
Mechanical Specifications
| Nominal Outer Diameter | 5.5 mm ± 0.3mm (0.22 in ± 0.01in) |
| Max. Tensile Strength for Installation | 440 N (98.92 lbf) |
| Min. Bend Radius Installation | 82.5 mm (3.25 in) |
| Min. Bend Radius Operation | 27.5 mm (1.08 in) |
| Minimum Conduit Size with 18-in Elbow | 63.5 mm (2.5 in) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector A
| Insertion Loss, Max. | 0.75 dB |
| Connector Type | MTP® (non-pinned) |
| Ferrule Material | Composite |
| Reflectance | < -55 dB |
Specifications - Connector B
| Insertion Loss, Max. | 0.75 dB |
| Connector Type | MTP® (non-pinned) |
| Ferrule Material | Composite |
| Reflectance | < -55 dB |
Pulling Grip - Connector A
| Pulling grip | Yes |
| Tensile Strength | 440 N (98.92 lbf) |
| Grip Outer Diameter | 41 mm (1.61 in) |
Pulling Grip - Connector B
| Min. Duct Size Diameter | 64 mm (2.52 in) |
Dimensions
| Length | 30 ft -0 / +0.61m |
| Cable Weight | 32 kg/km (21.5 lb/1000 ft) |
Ordering Information
| Reel Diameter | 23.5 in |
| Reel Width | 5 in |
| Units per Delivery | 1/1 |
Cable Material
| Fiber Count | 12 |
| Fiber Type | OS2 Bend-improved SM |
| Outer Diameter | Standard |
| Flame Rating | Plenum |
| Armor | Non-armored |
| Length | 30 |
| Unit of Measure | Feet |
| Cable Type | Distribution |
| Fiber Mode | Single-Mode |
CONNECTOR_A_1 Material
| Connector | MTP® 12F Non-pinned |
| Connector Keying | Non-Keyed |
| Connector Loss | Standard Loss |
| Connector Pinning | Non-Pinned |
CONNECTOR_B Material
| Connector | MTP® 12F Non-pinned |
| Connector Keying | Non-Keyed |
| Connector Pinning | Non-Pinned |
| Connector Loss | Standard Loss |
Furcation A Material
| Leg Length | 33 in |
| Leg Length | 838 mm -0 / +76mm (32.99 in -0 / +2.99in) |
| Furcation Type | EDGE™ Size 1, 14.7 mm x 14.7 mm x 108.6 mm |
| Leg Color | Yellow |
| Leg Diameter | 2 mm (0.08 in) |
Furcation - Connector B
| Furcation Type | EDGE™ Size 1, 14.7 mm x 14.7 mm x 108.6 mm |
| Leg Diameter | 2 mm (0.08 in) |
| Leg Length | 838 mm (32.99 in) |
| Leg Length | 33 in |
Clipes de alívio de tensão de fácil instalação
Gestão de cabeamento mais simples
Diâmetro externo reduzido
Melhora a taxa de preenchimento da bandeja de cabos e permite um fluxo de ar aprimorado
Conectividade com baixa perda
Maior flexibilidade no projeto do sistema
Fibra mais resistente a curvaturas
Permite curvaturas mais fechadas no roteamento e no armazenamento de folga do cabo; menor risco de inatividade devido a cabos comprimidos ou dobrados
Tecnologia CleanAdvantage ™ da Corning® e tampa contra poeira otimizada
Elimina a necessidade de delimitação e limpeza antes da primeira conexão em campo
Conectores MTP® sem pinos nas duas pontas
Trunks de fibra óptica projetados para conexão com as soluções EDGE ou módulos de sistemas Plug & Play™