


G909012GPNDDU060F
EDGE™ MTP® Trunk Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 12 F, with 33/33 inch legs, pulling grip one side, 60 ft
You might also be interested in
General Specifications
Product Number | G909012GPNDDU060F |
Flame Rating | Plenum (OFNP) |
Fiber Category | Bend-improved Single-Mode (OS2) |
Cable Assembly Type | EDGE™ Trunk |
Environment | Indoor |
Application | Data Center LAN/SAN |
Pulling grip | Yes |
Connector Assembly Type | MTP to MTP |
Standards
Fiber Standards | ITU-T G.652.D and ITU-T G.657.A1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | NFPA 262, National Electrical Code® (NEC®), OFNP, CSA FT-6 |
Design and Test Criteria | ANSI/ICEA S-83-596 |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
Fiber Count | 12 |
Polarity | Universal, TIA-568 Type-B |
Strain-Relief Bracket Type | 1 |
Fiber Type | Single-Mode Ultra-Bendable Fiber |
Mechanical Specifications
Nominal Outer Diameter | 5.5 mm ± 0.3mm (0.22 in ± 0.01in) |
Max. Tensile Strength for Installation | 440 N (98.92 lbf) |
Min. Bend Radius Installation | 82.5 mm (3.25 in) |
Min. Bend Radius Operation | 27.5 mm (1.08 in) |
Minimum Conduit Size with 18-in Elbow | 63.5 mm (2.5 in) |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 01 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector A
Insertion Loss, Max. | 0.75 dB |
Connector Type | MTP® (non-pinned) |
Ferrule Material | Composite |
Reflectance | < -55 dB |
Specifications - Connector B
Insertion Loss, Max. | 0.75 dB |
Connector Type | MTP® (non-pinned) |
Ferrule Material | Composite |
Reflectance | < -55 dB |
Pulling Grip - Connector A
Pulling grip | Yes |
Tensile Strength | 440 N (98.92 lbf) |
Grip Outer Diameter | 41 mm (1.61 in) |
Pulling Grip - Connector B
Min. Duct Size Diameter | 64 mm (2.52 in) |
Dimensions
Length | 60 ft -0 / +0.61m |
Cable Weight | 32 kg/km (21.5 lb/1000 ft) |
Ordering Information
Reel Diameter | 23.5 in |
Reel Width | 5 in |
Units per Delivery | 1/1 |
Cable Material
Fiber Count | 12 |
Fiber Type | OS2 Bend-improved SM |
Outer Diameter | Standard |
Flame Rating | Plenum |
Armor | Non-armored |
Length | 60 |
Unit of Measure | Feet |
Cable Type | Distribution |
Fiber Mode | Single-Mode |
CONNECTOR_A_1 Material
Connector | MTP® 12F Non-pinned |
Connector Keying | Non-Keyed |
Connector Loss | Standard Loss |
Connector Pinning | Non-Pinned |
CONNECTOR_B Material
Connector | MTP® 12F Non-pinned |
Connector Keying | Non-Keyed |
Connector Pinning | Non-Pinned |
Connector Loss | Standard Loss |
Furcation A Material
Leg Length | 33 in |
Leg Length | 838 mm -0 / +76mm (32.99 in -0 / +2.99in) |
Furcation Type | EDGE™ Size 1, 14.7 mm x 14.7 mm x 108.6 mm |
Leg Color | Yellow |
Leg Diameter | 2 mm (0.08 in) |
Furcation - Connector B
Furcation Type | EDGE™ Size 1, 14.7 mm x 14.7 mm x 108.6 mm |
Leg Color | Yellow |
Leg Diameter | 2 mm (0.08 in) |
Leg Length | 838 mm -0 / +76mm (32.99 in -0 / +2.99in) |
Leg Length | 33 in |
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves cable tray fill ratio and allows for imported airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Fiber optic trunk cable manufactured with Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection
Non-pinned MTP connectors on both ends
Fiber optic trunks designed to interface with the EDGE solutions or Plug & Play™ systems modules