text.skipToContent text.skipToNavigation

G909024GPNDDU120F

EDGE™ MTP® Trunk  Bend-improved Single-mode (OS2), MTP® Connector to MTP Connector, 24 F, with 33/33 inch legs, pulling grip one side, 120 ft

Typically ships in 10 day(s) Actual lead time confirmed upon receipt of order.
You might also be interested in
General Specifications
Product Number G909024GPNDDU120F
Flame Rating Plenum (OFNP)
Fiber Category Bend-improved SM (OS2)
Cable Assembly Type EDGE™ Trunk
Environment Indoor
Application Data Center 
Pulling grip Yes
Connector Assembly Type MTP to MTP
Standards
Fiber Standards ITU-T G.652.D and ITU-T G.657.A1 
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings NFPA 262, National Electrical Code® (NEC®), OFNP, CSA FT-6 
Design and Test Criteria ANSI/ICEA S-83-596 
Environmental Conditions
Temperature Range, Operation -10 °C  to  60 °C    (14 °F  to  140 °F    )
Design
Fiber Count 24
Polarity Universal, TIA-568 Type-B
Strain-Relief Bracket Type 1
Fiber Type Single-Mode Ultra-Bendable Fiber
Mechanical Specifications
Nominal Outer Diameter 7.7 mm    ± 0.3mm (0.3 in    ± 0.01in)
Max. Tensile Strength for Installation 660 N (148.37 lbf)
Min. Bend Radius Installation 115.5 mm (4.55 in)
Min. Bend Radius Operation 38.5 mm (1.52 in)
Minimum Conduit Size with 18-in Elbow 63.5 mm (2.5 in)
Optical Characteristics
Fiber Code Z
Performance Option Code 01
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Bend-Improved Single-mode (OS2)
Maximum Attenuation 0.4 dB/km / 0.4 dB/km / 0.3 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D and ITU-T G.657.A1
Specifications - Connector A
Insertion Loss, Max. 0.75 dB
Connector Type MTP® (non-pinned)
Ferrule Material Composite
Reflectance < -55 dB
Specifications - Connector B
Insertion Loss, Max. 0.75 dB
Connector Type MTP® (non-pinned)
Ferrule Material Composite
Reflectance < -55 dB
Pulling Grip - Connector A
Pulling grip Yes
Tensile Strength 440 N (98.92 lbf)
Grip Outer Diameter 41 mm (1.61 in)
Pulling Grip - Connector B
Min. Duct Size Diameter 64 mm (2.52 in)
Dimensions
Length 120 ft
Cable Weight 50 kg/km (33.6 lb/1000 ft)
Ordering Information
Reel Diameter 23.5 in
Reel Width 5 in
Units per Delivery 1/1
Cable Material
Fiber Count 24
Fiber Type OS2 Bend-improved SM
Outer Diameter Standard
Flame Rating Plenum
Armor Non-armored
Length 120
Unit of Measure Feet
Cable Type Distribution
Fiber Mode Single-Mode
CONNECTOR_A_1 Material
Connector MTP® 12F Non-pinned
Connector Keying Non-Keyed
Connector Loss Standard Loss
Connector Pinning Non-Pinned
CONNECTOR_B Material
Connector MTP® 12F Non-pinned
Connector Keying Non-Keyed
Connector Pinning Non-Pinned
Connector Loss Standard Loss
Furcation A Material
Leg Length 33 in
Leg Length 838 mm   -0 / +76mm (32.99 in   -0 / +2.99in)
Furcation Type EDGE™ Size 1, 14.7 mm x 14.7 mm x 108.6 mm
Leg Color Yellow
Leg Diameter 2 mm (0.08 in)
Furcation - Connector B
Furcation Type EDGE™ Size 1, 14.7 mm x 14.7 mm x 108.6 mm
Leg Diameter 2 mm (0.08 in)
Leg Length 838 mm (32.99 in)
Leg Length 33 in
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves cable tray fill ratio and allows for imported airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Fiber optic trunk cable manufactured with Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection
Non-pinned MTP connectors on both ends
Fiber optic trunks designed to interface with the EDGE solutions or Plug & Play™ systems modules