EDGE™ Trunk

Fiber Count
48
Fiber Category
Pulling Grip
One Side
Lengths
Products
产品编码 | Product Name | |
---|---|---|
G757548QPNDDU100F | EDGE™ MTP® Trunk, 48F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, 50 µm multimode (OM4), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
G757548TPNDDU030F | EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 30 ft | |
G757548TPNDDU050F | EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 50 ft | |
G757548TPNDDU060F | EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 60 ft | |
G757548TPNDDU080F | EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 80 ft | |
G757548TPNDDU100F | EDGE™ MTP® Trunk, 48F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, 50 µm multimode (OM3), Universal (Type-B) polarity, pulling grip on one end, 100 ft | |
G757548TPNDDU110F | EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 110 ft | |
G757548TPNDDU120F | EDGE™ Solutions Trunk Cable, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 F, with 33/33 inch legs, pulling grip one side, 120 ft | |
G897848GPNCLZ100F | EDGE™ Hybrid Extender Trunk, 48F, MTP (pinned) to LC Uniboot with 60 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid Extender polarity, 100 ft | |
G909048GPNDDU100F | EDGE™ MTP® Trunk, 48F, MTP (non-pinned) to MTP (non-pinned) with 33-inch legs, Bend-Improved Single-mode (OS2), Universal (Type-B) polarity, pulling grip on one end, 100 ft |