

AA978K2GSZGKS100F
EDGE™ RC Indoor Breakout Trunk – MTP to LC 192F 24F MTP to 2F LC Uniboot Hybrid Trunk, Super 24 LSZH, indoor cable, Single-mode (OS2), Pulling grip on one end, 10 feet
General Specifications
Product Number | AA978K2GSZGKS100F |
Flame Rating | Plenum (OFNP) |
Fiber Category | Single-Mode (OS2) Ultra |
Cable Assembly Type | EDGE™ Rapid Connect Trunk |
Application | Data Center LAN/SAN |
Cable Type | Super Trunk, Plenum, Indoor Cable |
Brand | EDGE™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Count | 192 |
Polarity | Type S |
Fiber Type | Single-mode |
Mechanical Specifications
Nominal Outer Diameter | 14.8 mm (0.58 in ) |
Min. Bend Radius Installation | 222 mm (8.74 in) |
Min. Bend Radius Operation | 148 mm (5.83 in) |
Weight | 218 kg/km (146.49 lb/1000 ft) |
Specifications - Connector A
Reflectance, Typical | < -60 dB |
Insertion Loss, Max. | 0.35 dB |
Connector Type | 24 F MTP® (non-pinned) |
Ferrule Material | Composite |
Housing Material | Composite |
Reflectance | < -60 dB |
Specifications - Connector B
Insertion Loss, Max. | 0.25 dB |
Connector Type | LC Uniboot |
Ferrule Material | Composite |
Reflectance | < -60 dB |
Furcation - Connector A
Leg Length | 1320.8 mm (52 in) |
Furcation Type | Single Furcation |
Leg Color | Yellow |
Furcation - Connector B
Furcation Type | Single Furcation |
Leg Color | Yellow |
Leg Length | 609.6 mm (24 in) |
Pulling Grip - Connector A
Pulling grip | Yes |
Grip Outer Diameter | 55.9 mm (2.2 in) |
Dimensions
Length | 100 ft |
Cable Weight | 218 kg/km (146.49 lb/1000 ft) |
Ordering Information
Units per Delivery | 1/1 |
Solution flexibility
Allows a flexible path to connectivity with MTP and LC configurations.