AA978U8GSTGLS100F
EDGE™ RC Indoor Breakout Trunk – MTP to LC 288F, 24F MTP to LC UPC Uniboot Hybrid Trunk, Super Trunk Plenum cable, Single-mode (OS2), Pulling grip on one end, 100 feet
General Specifications
| Product Number | AA978U8GSTGLS100F |
| Flame Rating | Plenum (OFNP) |
| Fiber Category | Single-mode (OS2) |
| Cable Assembly Type | EDGE™ Rapid Connect Trunk |
| Application | Data Center |
| Cable Type | Indoor Plenum |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 288 |
| Polarity | Type S |
| Fiber Type | Single-mode |
Mechanical Specifications
| Nominal Outer Diameter | 16.8 mm (0.66 in ) |
| Min. Bend Radius Installation | 336 mm (13.23 in) |
| Min. Bend Radius Operation | 336 mm (13.23 in) |
Specifications - Connector A
| Reflectance, Typical | < -60 dB |
| Insertion Loss, Max. | 0.35 dB |
| Connector Type | 24 F MTP® (non-pinned) |
| Ferrule Material | Composite |
| Housing Material | Composite |
Specifications - Connector B
| Insertion Loss, Max. | 0.25 dB |
| Connector Type | LC UPC uniboot |
| Ferrule Material | Composite |
| Reflectance | < -55 dB |
Furcation - Connector A
| Leg Length | 1320.8 mm (52 in) |
| Furcation Type | Single Furcation |
| Leg Color | Yellow |
Furcation - Connector B
| Furcation Type | Single Furcation |
| Leg Color | Yellow |
| Leg Length | 914.4 mm (36 in) |
Pulling Grip - Connector A
| Pulling grip | Yes |
Dimensions
| Length | 100 ft |
Ordering Information
| Units per Delivery | 1/1 |
Solution flexibility
Allows a flexible path to connectivity with MTP and LC configurations.
Factory Termination
Results in quicker deployment and better performance while reducing risks associated with field installation, rework, or high insertion loss.
Reduced Installation Time
EDGE RC allows the installer to remove splicing in the field. Reducing time and cost by up to 70 percent when compared to deploying multiple cables in lower fiber counts.