


AA990AEGSTHBB100F
EDGE™ RC Indoor Breakout Trunk - MTP to MTP 384F 24F MTP to 12F MTP Hybrid Trunk Cable, Plenum, indoor , Single-mode (OS2), Pulling grip on one end, 100 feet
General Specifications
Product Number | AA990AEGSTHBB100F |
Flame Rating | Plenum |
Fiber Category | Single-Mode (OS2) Ultra |
Environment | Indoor |
Application | Data Center LAN/SAN |
Brand | EDGE™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Count | 384 |
Polarity | Type B |
Mechanical Specifications
Nominal Outer Diameter | 17.9 mm (0.7 in ) |
Min. Bend Radius Installation | 268.5 mm (10.57 in) |
Min. Bend Radius Operation | 179 mm (7.05 in) |
Weight | 248 kg/km (166.65 lb/1000 ft) |
Specifications - Connector A
Insertion Loss, Max. | 0.35 dB |
Connector Type | 24 F MTP® (non-pinned) |
Ferrule Material | Composite |
Specifications - Connector B
Insertion Loss, Max. | 0.35 dB |
Connector Type | 12 F MTP® (non-pinned) |
Ferrule Material | Composite |
Reflectance | < -60 dB |
Pulling Grip - Connector A
Pulling grip | Yes |
Grip Outer Diameter | 55.9 mm (2.2 in) |
Dimensions
Length | 100 ft |
Height | 76 mm (2.99 in) |
Cable Weight | 248 kg/km (166.65 lb/1000 ft) |
Cable Material
Fiber Count | 384 |
Fiber Type | OS2 Bend-improved SM |
Outer Diameter | Standard |
Flame Rating | Plenum |
Armor | Non-armored |
Length | 100 |
Unit of Measure | Feet |
Cable Type | Distribution |
Fiber Mode | Single-Mode |
CONNECTOR_A_1 Material
Connector | MTP® 24F Pinned |
Connector Keying | Non-Keyed |
Connector Loss | Standard Loss |
Connector Pinning | Pinned |
CONNECTOR_B Material
Connector | MTP® 12F Non-pinned |
Connector Keying | Non-Keyed |
Connector Pinning | Non-Pinned |
Connector Loss | Standard Loss |
Furcation A Material
Leg Length | 48 in |
Leg Length | 1219.2 mm (48 in) |
Furcation Type | Single Furcation |
Leg Color | Yellow |
Furcation - Connector B
Furcation Type | Single Furcation |
Leg Color | Yellow |
Leg Length | 914.4 mm (36 in) |
Leg Length | 36 in |
Outer Diameter | 2.0 mm |
Reduced Installation Time
EDGE RC allows the installer to remove splicing in the field. Reducing time and cost by up to 70 percent when compared to deploying multiple cables in lower fiber counts.
Factory Termination
Results in quicker deployment and better performance while reducing risks associated with field installation, rework, or high insertion loss.
Solution flexibility
Allows a flexible path to connectivity with MTP and LC configurations.