AA990K2GSTHBB100F
EDGE™ RC Indoor Breakout Trunk - MTP to MTP 192F 24F MTP to 12F MTP Hybrid Trunk Cable, Plenum, indoor , Single-mode (OS2), Pulling grip on one end, 100 feet
General Specifications
| Product Number | AA990K2GSTHBB100F |
| Flame Rating | Plenum |
| Fiber Category | Single-Mode (OS2) Ultra |
| Cable Assembly Type | EDGE™ Rapid Connect Indoor Trunk |
| Environment | Indoor |
| Application | Data Center |
| Cable Type | Indoor Plenum |
| Brand | EDGE™ |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Fiber Count | 192 |
| Polarity | Type B |
Mechanical Specifications
| Nominal Outer Diameter | 14.8 mm (0.58 in ) |
| Min. Bend Radius Installation | 222 mm (8.74 in) |
| Min. Bend Radius Operation | 148 mm (5.83 in) |
| Weight | 218 kg/km (146.49 lb/1000 ft) |
Specifications - Connector A
| Reflectance, Typical | < -60 dB |
| Insertion Loss, Max. | 0.35 dB |
| Connector Type | 24 F MTP® (non-pinned) |
| Ferrule Material | Composite |
Specifications - Connector B
| Insertion Loss, Max. | 0.35 dB |
| Connector Type | 12 F MTP® (non-pinned) |
| Ferrule Material | Composite |
| Reflectance | < -60 dB |
Pulling Grip - Connector A
| Pulling grip | Yes |
| Grip Outer Diameter | 55.9 mm (2.2 in) |
Dimensions
| Length | 100 ft |
| Cable Weight | 218 kg/km (146.49 lb/1000 ft) |
Cable Material
| Fiber Count | 192 |
| Fiber Type | OS2 Bend-improved SM |
| Outer Diameter | Standard |
| Flame Rating | Plenum |
| Armor | Non-armored |
| Length | 100 |
| Unit of Measure | Feet |
| Cable Type | Distribution |
| Fiber Mode | Single-Mode |
CONNECTOR_A_1 Material
| Connector | MTP® 24F Pinned |
| Connector Keying | Non-Keyed |
| Connector Loss | Standard Loss |
| Connector Pinning | Pinned |
CONNECTOR_B Material
| Connector | MTP® 12F Non-pinned |
| Connector Keying | Non-Keyed |
| Connector Pinning | Non-Pinned |
| Connector Loss | Standard Loss |
Furcation A Material
| Leg Length | 48 in |
| Leg Length | 1219.2 mm (48 in) |
| Furcation Type | Single Furcation |
| Leg Color | Yellow |
Furcation - Connector B
| Furcation Type | Single Furcation |
| Leg Color | Yellow |
| Leg Length | 914.4 mm (36 in) |
| Leg Length | 36 in |
| Outer Diameter | 2.0 mm |
Reduced Installation Time
EDGE RC allows the installer to remove splicing in the field. Reducing time and cost by up to 70 percent when compared to deploying multiple cables in lower fiber counts.
Factory Termination
Results in quicker deployment and better performance while reducing risks associated with field installation, rework, or high insertion loss.
Solution flexibility
Allows a flexible path to connectivity with MTP and LC configurations.