AA9E7AEGSTHBB100F
EDGE™ RC Indoor Breakout Trunk - MTP to MTP 384F, 24F MTP to 8F MTP Hybrid Trunk Cable, Plenum, indoor, Single-mode (OS2) Ultra, Pulling grip on one end, 100 feet
General Specifications
| Product Number | AA9E7AEGSTHBB100F |
| Flame Rating | Plenum |
| Fiber Category | Single-Mode (OS2) Ultra |
| Cable Assembly Type | EDGE™ Trunk |
| Environment | Indoor |
| Application | Data Center |
| Cable Type | Indoor Plenum |
| Brand | EDGE™ |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Fiber Count | 384 |
| Polarity | Type B |
Mechanical Specifications
| Nominal Outer Diameter | 0.7 mm (0.03 in ) |
| Min. Bend Radius Installation | 10.57 in |
| Min. Bend Radius Operation | 7.05 in |
| Weight | 248 kg/km (166.65 lb/1000 ft) |
Specifications - Connector A
| Reflectance, Typical | < -60 dB |
| Insertion Loss, Max. | 0.35 dB |
| Connector Type | 24 F MTP® (non-pinned) |
| Ferrule Material | Composite |
| Reflectance | < -60 dB |
Specifications - Connector B
| Insertion Loss, Max. | 0.35 dB |
| Connector Type | 8 F MTP® (pinned) |
| Ferrule Material | Composite |
| Reflectance | ≤ -65 dB |
Furcation - Connector A
| Leg Length | 48 in |
| Furcation Type | Single Furcation |
Furcation - Connector B
| Furcation Type | Single Furcation |
| Leg Length | 36 in |
Pulling Grip - Connector A
| Pulling grip | Yes |
| Grip Outer Diameter | 2.2 in |
Dimensions
| Length | 100 ft |
| Cable Weight | 248 kg/km (166.65 lb/1000 ft) |
Reduced Installation Time
EDGE RC allows the installer to remove splicing in the field. Reducing time and cost by up to 70 percent when compared to deploying multiple cables in lower fiber counts.
Factory Termination
Results in quicker deployment and better performance while reducing risks associated with field installation, rework, or high insertion loss.
Solution flexibility
Allows a flexible path to connectivity with MTP and LC configurations.