AA990AZGPNHBB100F
EDGE™ RC Indoor Breakout Trunk - MTP to MTP 576F, 24F MTP (Non-Pinned) to 12F MTP (Non-pinned), Single-Mode Ultra (OS2), Indoor Plenum, Pulling grip on 24F MTP end, 100 feet
General Specifications
| Product Number | AA990AZGPNHBB100F |
| Fiber Category | SMF-28® Ultra |
| Cable Assembly Type | EDGE™ Rapid Connect Trunk |
| Environment | Indoor |
| Application | Data Center |
| Cable Type | Indoor Plenum |
| Brand | EDGE |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 576 |
| Outer Jacket Material | Plenum |
| Polarity | TIA-568 Type-B |
| Fiber Type | Single-mode |
Mechanical Specifications
| Nominal Outer Diameter | 32.9 mm (1.3 in ) |
| Max. Tensile Strength, Short-Term | 660 N (148.37 lbf) |
| Crush Resistance | 1000 N/10 cm |
| Min. Bend Radius Installation | 658 mm (25.91 in) |
| Min. Bend Radius Operation | 329 mm (12.95 in) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector A
| Polish | APC |
| Insertion Loss, Max. | 0.75 dB |
| Tensile Strength Jacketed Cable | 44 N (9.89 lbf) |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Boot Color | Black |
| Connector Type | 24 F MTP® (non-pinned) |
| Ferrule Material | Composite |
| Housing Color | Mustard |
| Housing Material | Composite |
| Reflectance | ≤ -55 dB |
Specifications - Connector B
| Polish | APC |
| Insertion Loss, Max. | 0.75 dB |
| Tensile Strength Jacketed Cable | 44 N (9.89 lbf) |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Boot Color | Black |
| Connector Type | 12 F MTP® (non-pinned) |
| Ferrule Material | Composite |
| Housing Color | Green |
| Housing Material | Composite |
| Reflectance | ≤ -65 dB |
Furcation - Connector A
| Leg Length | 1300 mm (51.18 in) |
| Furcation Type | Heat-shrink with strain-relief |
| Leg Color | Yellow |
| Leg Diameter | 3.5 mm (0.14 in) |
| Plug Type | Heat Shrink |
| Leg Count | 24 |
Furcation - Connector B
| Furcation Type | Heat Shrink |
| Leg Diameter | 2 mm (0.08 in) |
| Plug Type | Heat Shrink |
| Leg Length | 990 mm (38.98 in) |
Pulling Grip - Connector A
| Pulling grip | Yes |
Pulling Grip - Connector B
| Pulling grip | Yes |
| Tensile Strength | 450 N (101.16 lbf) |
Dimensions
| Length | 100 ft |
| Weight | 792.5 kg |
Ordering Information
| Packaging Method | Plastic reel |