AA990CEGQJGBB100M
EDGE™ RC Indoor Breakout Trunk - MTP to MTP 864F, 24F MTP connector (Non-Pinned) to 12F MTP connector (Non-pinned), Indoor RocketRibbon® Riser/LSZH Cable, Pulling grip on 24F MTP end, 100 meters
General Specifications
Product Number | AA990CEGQJGBB100M |
Fiber Category | Single-Mode (OS2) Ultra |
Environment | Indoor |
Application | Data Center LAN/SAN |
Cable Type | Indoor UltraRibbon™ Riser |
Brand | EDGE™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Count | 864 |
Polarity | Type B |
Fiber Type | Single-mode |
Mechanical Specifications
Nominal Outer Diameter | 22.8 mm (0.9 in ) |
Min. Bend Radius Installation | 300 mm (11.81 in) |
Min. Bend Radius Operation | 300 mm (11.81 in) |
Specifications - Connector A
Reflectance, Typical | < -60 dB |
Insertion Loss, Max. | 0.35 dB |
Connector Type | 24 F MTP® (non-pinned) |
Ferrule Material | Composite |
Reflectance | < -60 dB |
Specifications - Connector B
Reflectance, Typical | < -60 dB |
Insertion Loss, Max. | 0.35 dB |
Connector Type | 12 F MTP® (non-pinned) |
Ferrule Material | Composite |
Reflectance | < -60 dB |
Furcation - Connector A
Leg Length | 1320.8 mm (52 in) |
Furcation Type | Single Furcation |
Leg Color | Yellow |
Shortest Staggering Leg Length (mm) | 1.22 mm (0.05 in) |
Furcation - Connector B
Furcation Type | Single Furcation |
Leg Color | Yellow |
Shortest Staggering Leg Length (mm) | 914 mm (35.98 in) |
Leg Length | 914.4 mm (36 in) |
Pulling Grip - Connector A
Pulling grip | Yes |
Grip Outer Diameter | 89 mm (3.5 in) |
Pulling Grip - Connector B
Pulling grip | Protective only |
Dimensions
Length | 100 ft |
Height | 101 mm (3.98 in) |
Cable Weight | 455 kg/km (305.75 lb/1000 ft) |
Ordering Information
Units per Delivery | 1/1 |
Reduced Installation Time
EDGE RC allows the installer to remove splicing in the field, increasing speed of
deployment by up to 70%.
Factory Termination
Results in quicker deployment and better performance while reducing risks associated with field installation, rework, or high insertion loss.