AA990U8GSTHBB100F
EDGE™ RC Indoor Breakout Trunk - MTP to MTP 288F, 24F MTP to 12F MTP Trunk, Indoor Plenum cable, Single-mode (OS2) Ultra, Pulling grip on one end, 100 feet
General Specifications
| Product Number | AA990U8GSTHBB100F |
| Flame Rating | Plenum |
| Fiber Category | Single-mode (OS2) |
| Cable Assembly Type | EDGE™ Rapid Connect Trunk |
| Environment | Indoor |
| Application | Data Center |
| Cable Type | Indoor Plenum |
| Brand | EDGE™ |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 60 °C (32 °F to 140 °F ) |
| Temperature Range, Operation | 0 °C to 70 °C (32 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Fiber Count | 288 |
| Polarity | Type B |
| Fiber Type | Single-mode |
Mechanical Specifications
| Nominal Outer Diameter | 14.3 mm (0.56 in ) |
| Min. Bend Radius Installation | 252 mm (9.92 in) |
| Min. Bend Radius Operation | 168 mm (6.61 in) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector A
| Reflectance, Typical | < -60 dB |
| Insertion Loss, Max. | 0.35 dB |
| Connector Type | 24 F MTP® (non-pinned) |
| Ferrule Material | Composite |
Specifications - Connector B
| Insertion Loss, Max. | 0.35 dB |
| Connector Type | 24 F MTP® (non-pinned) |
| Ferrule Material | Composite |
| Reflectance | < -60 dB |
Pulling Grip - Connector A
| Pulling grip | Yes |
| Grip Outer Diameter | 55 mm (2.17 in) |
Pulling Grip - Connector B
| Grip Outer Diameter | 55 mm (2.17 in) |
Dimensions
| Length | 100 ft |
| Cable Weight | 230.1 kg/km (154.62 lb/1000 ft) |
Ordering Information
| Units per Delivery | 1/1 |
Furcation - Connector A
| Leg Length | 1320.8 mm (52 in) |
| Furcation Type | Single Furcation |
| Leg Color | Yellow |
Furcation - Connector B
| Furcation Type | Single Furcation |
| Leg Length | 914.4 mm (36 in) |