00T112ZB4D1E005M-P
Evolv® Multifiber Pushlok® Assembly Multifiber Pushlok® Female pigtail, 12 fibers, SST Drop Dielectric, 5 m, individual packaging
General Specifications
Product Number | 00T112ZB4D1E005M-P |
Cable Assembly Type | Multifiber Pushlok® Pigtail |
Environment | Outdoor |
Cable Type | SST-Drop™ dielectric |
Packaging | Individual Pack |
Termination | One end |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Count | 12 |
Fiber Type | Single-mode |
Mechanical Specifications
Max. Tensile Strength, Short-Term | 1300 N (292.25 lbf) |
Max. Tensile Strength, Long-Term | 400 N (89.92 lbf) |
Max. Tensile Strength for Installation | 1300 N (292.25 lbf) |
Crush Resistance | 1000 N/10 cm |
Min. Bend Radius Installation | 92 mm (3.62 in) |
Min. Bend Radius Operation | 40 mm (1.57 in) |
Cold Mate/Demate | -40 °C (-40 °F) |
Axial Pull, Plug to Cable, Through the Dust Cap | 222.41 N (50 lb) in axial pull with load applied to the dust cap |
Nominal Outer Diameter | 0 mm (0 in ) |
Specifications - Connector A
Connector Type | No connector |
Specifications - Connector B
Insertion Loss, Max. | 0.35 dB |
Connector Type | Multifber Pushlok |
Reflectance | ≤ -65 dB |
Furcation - Connector A
Leg Length | 0 mm (0 in) |
Furcation - Connector B
Leg Length | 0 mm (0 in) |
Pulling Grip - Connector B
Grip Outer Diameter | 0.48 in |
Dimensions
Length | 0 mm (0 in) |
Ordering Information
Units per Delivery | 1/1 |