00TBU8B4D1ZL00F-P
Evolv® Multifiber Pushlok® Assembly 288 F, Pushlok, Minixtend® Ribbon Dielectric - 200 Flow, Indoor Outdoor with 100-in legs, and 2000 ft stub
General Specifications
Product Number | 00TBU8B4D1ZL00F-P |
Fiber Category | Single-mode (OS2) |
Cable Type | MiniXtend Ribbon Dielectric Flow Indoor/Outdoor |
Packaging | Individual Pack |
Termination | One end |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Type | Single-mode |
Number of Ports | 12 |
Fibers per Port | 24 |
Mechanical Specifications
Tensile Strength | 1350 N (303.49 lbf) |
Nominal Outer Diameter | 0 mm (0 in ) |
Min. Bend Radius Installation | 364 mm (14.33 in) |
Min. Bend Radius Operation | 274 mm (10.79 in) |
Specifications - Connector B
Insertion Loss, Max. | 0.35 dB |
Connector Type | Pushlok® |
Furcation - Connector A
Leg Length | 0 mm (0 in) |
Furcation - Connector B
Leg Length | 0 mm (0 in) |
Dimensions
Length | 2000 ft |
Ordering Information
Units per Delivery | 1/1 |