text.skipToContent text.skipToNavigation

M1T212ZB4EXT002F

Evolv® Multifiber Pushlok™ Assembly  OptiTip Nonpinned to Multifiber Pushlok™ Male compatibility extender, 12 fibers, SST Drop Dielectric, 2 FT, Individual packaging.

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number M1T212ZB4EXT002F
Fiber Category G.652.D
Cable Assembly Type Multifiber Assembly
Environment Outdoor
Cable Type SST-Drop™ dielectric
Packaging Individual Pack
Termination Both ends
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Installation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Design
Fiber Count 12
Outer Jacket Material LSZH/FRNC
Polarity Universal, TIA-568 Type-B
Fiber Type Single-mode
Mechanical Specifications
Nominal Outer Diameter 4.5 mm  (0.18 in )
Max. Tensile Strength, Short-Term 1350 N (303.49 lbf)
Max. Tensile Strength, Long-Term 400 N (89.92 lbf)
Max. Tensile Strength for Installation 1350 N (303.49 lbf)
Min. Bend Radius Installation 135 mm (5.31 in)
Cold Mate/Demate -40 °C (-40 °F)
Axial Pull, Plug to Cable, Through the Dust Cap 222.41 N (50 lb) in axial pull with load applied to the dust cap
Specifications - Connector A
Polish PC
Insertion Loss, Max. 0.45 dB
Tensile Strength Jacketed Cable 44 N (9.89 lbf)
Durability ≤ 0.2 dB change, 200 rematings, FOTP-21
Boot Color Black
Connector Type OptiTip®
Ferrule Material Composite
Housing Color Aqua
Housing Material Composite
Boot Type Individual
Reflectance ≤ -65 dB
Specifications - Connector B
Polish PC
Insertion Loss, Max. 0.35 dB
Tensile Strength Jacketed Cable 44 N (9.89 lbf)
Durability ≤ 0.2 dB change, 200 rematings, FOTP-21
Boot Color Black
Connector Type Multifber Pushlok
Ferrule Material Composite
Housing Color Aqua
Housing Material Composite
Boot Type Individual
Reflectance ≤ -20 dB
Furcation - Connector A
Leg Length 1000 mm   -0 / +70mm (39.37 in   -0 / +2.76in)
Furcation Type Heat Shrink
Leg Color Aqua
Plug Type Heat Shrink
Leg Count 1
Plug Height 6 mm (0.24 in)
Plug Width 6 mm (0.24 in)
Plug Depth 31.75 mm (1.25 in)
Furcation - Connector B
Furcation Type Heat Shrink
Plug Type Heat Shrink
Plug Height 6 mm (0.24 in)
Plug Width 6 mm (0.24 in)
Plug Depth 31.75 mm (1.25 in)
Pulling Grip - Connector A
Grip Outer Diameter 0.7 in
Pulling Grip - Connector B
Grip Outer Diameter 0.48 in
Dimensions
Length 2 ft
Ordering Information
Package Contents 2 trunk holders, test report
Units per Delivery 1/1