text.skipToContent text.skipToNavigation

T2T204ZB4D3E030M-P

Evolv® Multifiber Pushlok™ Assembly  Multifiber Pushlok™ Male Assembly, 4 fibers, Round Drop 4.6mm, 30 m, individual packaging

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number T2T204ZB4D3E030M-P
Fiber Category G.652.D
Cable Assembly Type Multifiber Assembly
Environment Outdoor
Cable Type Evolv™ Round Drop Cable
Packaging Individual Pack
Termination Both ends
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Installation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Design
Fiber Count 4
Outer Jacket Material LSZH/FRNC
Polarity Universal, TIA-568 Type-B
Fiber Type Single-mode
Mechanical Specifications
Nominal Outer Diameter 4.6 mm  (0.18 in )
Max. Tensile Strength, Short-Term 1300 N (292.25 lbf)
Max. Tensile Strength, Long-Term 400 N (89.92 lbf)
Max. Tensile Strength for Installation 1300 N (292.25 lbf)
Crush Resistance 1000 N/10 cm
Min. Bend Radius Installation 92 mm (3.62 in)
Min. Bend Radius Operation 40 mm (1.57 in)
Cold Mate/Demate -40 °C (-40 °F)
Axial Pull, Plug to Cable, Through the Dust Cap 222.41 N (50 lb) in axial pull with load applied to the dust cap
Specifications - Connector A
Polish APC
Insertion Loss, Max. 0.35 dB
Tensile Strength Jacketed Cable 44 N (9.89 lbf)
Durability ≤ 0.2 dB change, 200 rematings, FOTP-21
Boot Color Black
Connector Type Multifber Pushlok
Ferrule Material Composite
Housing Color Green
Housing Material Composite
Boot Type Individual
Reflectance ≤ -65 dB
Specifications - Connector B
Polish APC
Insertion Loss, Max. 0.35 dB
Tensile Strength Jacketed Cable 44 N (9.89 lbf)
Durability ≤ 0.2 dB change, 200 rematings, FOTP-21
Boot Color Black
Connector Type Multifber Pushlok
Ferrule Material Composite
Housing Color Green
Boot Type Individual
Reflectance ≤ 65 dB
Furcation - Connector A
Leg Length 1000 mm   -0 / +70mm (39.37 in   -0 / +2.76in)
Furcation Type Heat Shrink
Leg Color Yellow
Plug Type Heat Shrink
Leg Count 1
Plug Height 6 mm (0.24 in)
Plug Width 6 mm (0.24 in)
Plug Depth 31.75 mm (1.25 in)
Furcation - Connector B
Furcation Type Heat Shrink
Plug Type Heat Shrink
Plug Height 6 mm (0.24 in)
Plug Width 6 mm (0.24 in)
Plug Depth 31.75 mm (1.25 in)
Pulling Grip - Connector B
Grip Outer Diameter 0.48 in
Dimensions
Length 30 m (98.4 ft)
Ordering Information
Package Contents 2 trunk holders, test report
Units per Delivery 1/1