00T2E4B4D1ZA00F-P
Evolv® Multifiber Pushlok™ Assembly 288 F, (using 144F only) Pushlok, Minixtend® Ribbon Dielectric - 200 Flow, Indoor Outdoor with 100-in legs, blunt, 1000 ft
General Specifications
| Product Number | 00T2E4B4D1ZA00F-P |
| Fiber Category | Single-mode (OS2) |
| Cable Assembly Type | Multifiber Assembly |
| Cable Type | MiniXtend Ribbon Dielectric Flow Indoor/Outdoor |
| Connector Assembly Type | Pigtail to Pushlok |
| Packaging | Individual Pack |
| Termination | One end |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Fiber Count | 288 |
| Fiber Type | Single-mode |
| Number of Ports | 12 |
| Fibers per Port | 12 |
Mechanical Specifications
| Tensile Strength | 1350 N (303.49 lbf) |
| Min. Bend Radius Installation | 364 mm (14.33 in) |
| Min. Bend Radius Operation | 274 mm (10.79 in) |
Specifications - Connector A
| Connector Type | No connector |
Specifications - Connector B
| Insertion Loss, Max. | 0.35 dB |
| Connector Type | Pushlok |
Dimensions
| Length | 1000 ft |
Ordering Information
| Units per Delivery | 1/1 |