TB0224ZB4D1E003M-P
Evolv® Multifiber Pushlok™ Assembly 24 F Pushlok to LC UPC Breakout Test Cable, 3 m
General Specifications
| Product Number | TB0224ZB4D1E003M-P |
| Fiber Category | Single-mode (OS2) |
| Cable Assembly Type | Multifiber Assembly |
| Cable Type | SST-Drop™ dielectric |
| Connector Assembly Type | Pushlok LC Simplex |
| Packaging | Individual Pack |
| Termination | Both ends |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Fiber Count | 24 |
| Fiber Type | Single-mode |
| Number of Ports | 12 |
Mechanical Specifications
| Tensile Strength | 1350 N (303.49 lbf) |
Specifications - Connector A
| Insertion Loss, Max. | 0.35 dB |
| Connector Type | Pushlok |
| Reflectance | ≤ -60 dB |
Specifications - Connector B
| Connector Type | LC |
Dimensions
| Length | 3 m (9.84 ft) |
Ordering Information
| Units per Delivery | 1/1 |