
M10202EBZD1X061M-P
OptiTip® Assembly, OptiTip non-pinned to LC UPC 2 F, Single-mode (OS2), FREEDM® LSZH, 61 m
General Specifications
Product Number | M10202EBZD1X061M-P |
Fiber Category | Single-mode (OS2) |
Cable Assembly Type | OptiTip® |
Environment | Indoor/Outdoor |
Cable Type | FREEDM® LSZH Flat-Drop |
Packaging | Individual Pack |
Termination | Both ends |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | Telcordia GR-3120, GR-3152 |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Count | 2 |
Fiber Type | Single-mode |
Mechanical Specifications
Max. Tensile Strength, Short-Term | 4000 N (899.24 lbf) |
Max. Tensile Strength, Long-Term | 400 N (89.92 lbf) |
Max. Tensile Strength for Installation | 4000 N (899.24 lbf) |
Min. Bend Radius Installation | 135 mm (5.31 in) |
Axial Pull, Plug to Cable, Through the Dust Cap | 444.82 N (100 lb) in axial pull with load applied to the dust cap |
Axial Pull Plug to Adapter Coupling Strength | 50 lbs |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 01 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
Length | 61 m (200.08 ft) |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1/1 |