D1D101EB19R100M
Evolv® ROC™ Drop Toneable Assembly Pushlok® Jumper, 100 M, bulk packaging
General Specifications
| Product Number | D1D101EB19R100M |
| Fiber Category | Single-mode (OS2) |
| Cable Assembly Type | Drop Assemblies |
| Environment | Outdoor |
| Cable Type | ROC™ toneable drop |
| Assembly Insertion Loss | ≤ 0.15 dB |
| Solution | Evolv® |
| Pulling grip | None |
| Packaging | Bulk Pack |
| Installation Methods | Direct Buried |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Fiber Count | 1 |
Mechanical Specifications
| Cold Mate/Demate | -40 °C (-40 °F) |
| Axial Pull, Plug to Cable, Through the Dust Cap | 444.82 N (100 lb) in axial pull with load applied to the dust cap |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
Specifications - Connector A
| Reflectance, Typical | > 65 dB (optical return loss) |
| Insertion Loss, Typical | ≤ 0.15 dB |
| Connector Type | Pushlok |
Specifications - Connector B
| Reflectance, Typical | > 65 dB (optical return loss) |
| Insertion Loss, Typical | ≤ 0.15 dB |
| Connector Type | Pushlok |
Dimensions
| Length | 100 m (328 ft) |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 15/1 |
Hardened connector technology
Reduced-diameter Pushlok® connector
Reduced optimized cable cross-section
Smaller profile and bend radius; flexibility allows for increased slack storage capacity in existing optical network terminals (ONTs), pedestals, and handholes
Robust design
Designed for rapid connection to external flush-mounted bulkhead adapters on terminals or closures
Flexible connector offerings
Dual-ended or pigtailed versions to accommodate any ONT interface
Versatile installation environments
Aerial: dielectric, self-supporting at 40 lbs installation tension at 150 ft (NESC Heavy), 255 ft (NESC Medium) or 330 ft (NESC Light)
Direct-buried: toneable for easy locating
Duct: integral pulling eye/connector cap designed for 100 lb maximum pulling tension; Pushlok connector is suitable for 13 mm inner diameter duct