
D14401ZBL9R500F
Evolv™ Long-Span ROC™ Assembly with Pushlok® Technology 1F Long-Span ROC Pushlok-SCAPC 500ft, bulk pack
General Specifications
Product Number | D14401ZBL9R500F |
Fiber Category | ClearCurve® ZBL |
Cable Assembly Type | Drop Assemblies |
Environment | Outdoor |
Application | Fiber to the Premises |
Cable Type | Long-Span ROC™ Dielectric Drop |
Packaging | Bulk Pack |
Brand | Evolv® |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 1 |
Outer Jacket Color | Black |
Fiber Type | Single-mode |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 01 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector A
Reflectance, Typical | ≤ -65 dB |
Insertion Loss, Typical | ≤ 0.15 dB |
Connector Type | Pushlok |
Specifications - Connector B
Reflectance, Typical | ≤ -65 dB |
Insertion Loss, Typical | ≤ 0.15 dB |
Connector Type | SC APC |
Dimensions
Length | 500 ft |