D1D101ZBL9R500F-P
Evolv™ Long-Span ROC™ Assembly with Pushlok® Technology 1F Long-Span ROC Pushlok-Pushlok, 500ft, individual pack
General Specifications
| Product Number | D1D101ZBL9R500F-P |
| Fiber Category | ClearCurve® ZBL |
| Cable Assembly Type | Drop Assemblies |
| Environment | Outdoor |
| Application | Fiber to the Premises |
| Cable Type | Long-Span ROC™ Dielectric Drop |
| Packaging | Individual Pack |
| Brand | Evolv |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 1 |
| Outer Jacket Color | Black |
| Fiber Type | Single-mode |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Specifications - Connector A
| Reflectance, Typical | ≤ -65 dB |
| Insertion Loss, Typical | ≤ 0.15 dB |
| Connector Type | Pushlok |
Specifications - Connector B
| Reflectance, Typical | ≤ -65 dB |
| Insertion Loss, Typical | ≤ 0.15 dB |
| Connector Type | Pushlok |
Dimensions
| Length | 500 ft |
Ordering Information
| Units per Delivery | 1/1 |