text.skipToContent text.skipToNavigation

D1D101ZBL9RH00F-P

Evolv™ Long-Span ROC™ Assembly with Pushlok® Technology  1F Long-Span ROC Pushlok-Pushlok 1700ft, indvidual pack

Contact Distributor for Lead Time
General Specifications
Product Number D1D101ZBL9RH00F-P
Fiber Category ClearCurve® ZBL
Cable Assembly Type Drop Assemblies
Environment Outdoor
Application Fiber to the Premises 
Cable Type Long-Span ROC™ Dielectric Drop
Packaging Individual Pack
Brand Evolv
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 1
Outer Jacket Color Black
Fiber Type Single-mode
Optical Characteristics
Fiber Code Z
Performance Option Code 01
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Bend-Improved Single-mode (OS2)
Maximum Attenuation 0.4 dB/km / 0.4 dB/km / 0.3 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D and ITU-T G.657.A1
Specifications - Connector A
Reflectance, Typical ≤ -65 dB
Insertion Loss, Typical ≤ 0.15 dB
Connector Type Pushlok
Specifications - Connector B
Reflectance, Typical ≤ -65 dB
Insertion Loss, Typical ≤ 0.15 dB
Connector Type Pushlok
Dimensions
Length 1700 ft
Ordering Information
Units per Delivery 1/1