434301EB4FD075F
OptiTap® 1F Single-Tube, OptiTap to OptiTap, Gel-Filled Cable Assembly 1 F, SC APC, Single-mode (OS2), 75 ft
General Specifications
| Product Number | 434301EB4FD075F |
| Fiber Category | Single-mode (OS2) |
| Cable Assembly Type | Drop Assemblies |
| Environment | Indoor/Outdoor |
| Cable Type | SST-Drop™ dielectric |
| Packaging | Bulk Pack |
| Termination | Both ends |
| Installation Methods | Direct Buried, Aerial, Duct |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | Telcordia GR-3120 |
Design
| Fiber Count | 1 |
Optical Characteristics
| Fiber Code | E |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Single-mode (OS2) |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D |
Dimensions
| Length | 75 ft |
Ordering Information
| Packaging Method | Box |
Smaller profile and reduced bend-radius
Designed for rapid connection to external flush-mounted bulkhead adapters on terminals or closures
Robust design keeps connector intact during installation
Integral pulling eye/connector cap designed for 100 lb maximum pulling tension