text.skipToContent text.skipToNavigation

434301EB4FD105F

OptiTap® 1F Single-Tube, OptiTap to OptiTap, Gel-Filled Cable Assembly  1 F, SC APC, Single-mode (OS2), 105 ft

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number 434301EB4FD105F
Fiber Category Single-mode (OS2)
Cable Assembly Type Drop Assemblies
Environment Indoor/Outdoor
Cable Type SST-Drop™ dielectric
Packaging Bulk Pack
Termination Both ends
Installation Methods Direct Buried,  Aerial,  Duct 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design and Test Criteria Telcordia GR-3120 
Design
Fiber Count 1
Optical Characteristics
Fiber Code E
Performance Option Code 01
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Single-mode (OS2)
Maximum Attenuation 0.4 dB/km / 0.4 dB/km / 0.3 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D
Dimensions
Length 105 ft
Ordering Information
Packaging Method Box
Smaller profile and reduced bend-radius
Designed for rapid connection to external flush-mounted bulkhead adapters on terminals or closures
Robust design keeps connector intact during installation
Integral pulling eye/connector cap designed for 100 lb maximum pulling tension