U9U902TD120002M
Edge Lockable Uniboot Jumpers 2F, DFX® 250 Riser, LC Duplex to LC Duplex, 50 µm (OM3), 2m
General Specifications
| Product Number | U9U902TD120002M |
| Flame Rating | Riser (OFNR) |
| Fiber Category | 50 µm MM (OM3) |
| Application | Data Center |
| Assembly Insertion Loss | ≤ 0.5 dB |
| Connector Assembly Type | LC Duplex Uniboot to LC Duplex Uniboot |
| Installation Methods | General Building Applications, Riser |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 2 |
| Outer Jacket Material | Riser (OFNR) |
| Fiber Type | Multimode |
| Fibers per Port | 2 |
| Housing Color | Aqua |
Mechanical Specifications
| Nominal Outer Diameter | 5.6 mm (0.22 in ) |
| Min. Bend Radius Installation | 10 mm (0.39 in) |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 80 |
| Fiber Category | OM3 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM3) |
| Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Serial 1 Gigabit Ethernet | 1000 m / 600 m |
| Serial 10 Gigabit Ethernet | 300 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 950 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz*km / - 500 MHz*km |
Specifications - Connector A
| Polish | UPC |
| Insertion Loss, Max. | 0.5 dB |
| Boot Color | Aqua |
| Connector Type | LC Uniboot |
| Ferrule Material | Ceramic |
| Housing Color | Aqua |
| Housing Material | Composite |
Specifications - Connector B
| Polish | UPC |
| Insertion Loss, Max. | 0.5 dB |
| Boot Color | Aqua |
| Connector Type | LC Uniboot |
| Ferrule Material | Ceramic |
| Housing Color | Aqua |
Dimensions
| Length | 2 m (6.56 ft) |
| Outer Diameter | 2 mm (0.08 in) |
Ordering Information
| Packaging Method | Bag |
| Units per Delivery | 1/1 |
State-of-the-art manufacturing processes
Advanced technology results in unsurpassed product consistency and quality
Global operations
Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply
Flexible design options
Choice of materials for strength elements and fiber properties for various application requirements
Superior performance testing
Each termination is tested to ensure the highest network performance
Space reducing design
The uniboot design allows one cable to carry both fibers, reducing the jumper bulk when routing