

7979-OM3-P30-16M
Edge Uniboot Jumper in a Box LC Duplex Reverse Polarity Uniboot to LC Duplex Reverse Polarity Uniboot, Plastic, 2 F, 50 µm multimode (OM3), DFX® 250, 16 m, Box of 30
General Specifications
Product Number | 7979-OM3-P30-16M |
Flame Rating | Riser (OFNR) |
Fiber Category | 50 µm MM (OM3) |
Application | Data Center LAN/SAN, Enterprise Networks |
Cable Type | Tight-Buffered |
Assembly Insertion Loss | ≤ 0.5 dB |
Connector Assembly Type | LC Duplex Uniboot to LC Duplex Uniboot |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Outer Jacket Color | Aqua |
Fiber Type | Multimode |
Housing Color | Aqua |
Mechanical Specifications
Min. Bend Radius Installation | 10 mm (0.39 in) |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 80 |
Fiber Category | OM3 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM3) |
Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Serial 1 Gigabit Ethernet | 1000 m / 600 m |
Serial 10 Gigabit Ethernet | 300 m / - |
Minimum Effective Modal Bandwidth (EMB) | 950 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz*km / - 500 MHz*km |
Specifications - Connector A
Polish | UPC |
Insertion Loss, Max. | 0.5 dB |
Boot Color | Aqua |
Connector Type | LC Uniboot |
Ferrule Material | Ceramic |
Housing Color | Aqua |
Housing Material | Composite |
Specifications - Connector B
Polish | UPC |
Insertion Loss, Max. | 0.5 dB |
Boot Color | Aqua |
Connector Type | LC Uniboot |
Ferrule Material | Ceramic |
Housing Color | Aqua |
Dimensions
Length | 16 m (52.48 ft) |
Width | 2.5 mm (0.1 in) |
Ordering Information
Units per Delivery | 30/1 |