7979-OM3-P40-15M
Edge Uniboot Jumper in a Box LC Duplex Reverse Polarity Uniboot to LC Duplex Reverse Polarity Uniboot, Plastic, 2 F, 50 µm multimode (OM3), DFX® 250, 15 m, Box of 40
General Specifications
| Product Number | 7979-OM3-P40-15M |
| Flame Rating | Riser (OFNR) |
| Fiber Category | 50 µm MM (OM3) |
| Application | Data Center, Enterprise Networks |
| Cable Type | Tight-Buffered |
| Assembly Insertion Loss | ≤ 0.5 dB |
| Connector Assembly Type | LC Duplex Uniboot to LC Duplex Uniboot |
| Packaging | Box |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Outer Jacket Color | Aqua |
| Fiber Type | Multimode |
| Housing Color | Aqua |
Mechanical Specifications
| Min. Bend Radius Installation | 10 mm (0.39 in) |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 80 |
| Fiber Category | OM3 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM3) |
| Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Serial 1 Gigabit Ethernet | 1000 m / 600 m |
| Serial 10 Gigabit Ethernet | 300 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 950 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz*km / - 500 MHz*km |
Specifications - Connector A
| Polish | UPC |
| Insertion Loss, Max. | 0.5 dB |
| Boot Color | Aqua |
| Connector Type | LC Uniboot |
| Ferrule Material | Ceramic |
| Housing Color | Aqua |
| Housing Material | Composite |
Specifications - Connector B
| Polish | UPC |
| Insertion Loss, Max. | 0.5 dB |
| Boot Color | Aqua |
| Connector Type | LC Uniboot |
| Ferrule Material | Ceramic |
| Housing Color | Aqua |
Dimensions
| Length | 15 m (49.2 ft) |
Ordering Information
| Units per Delivery | 40/1 |