text.skipToContent text.skipToNavigation

7979-OM4-R70-05M

Edge Uniboot Jumper in a Box  LC Duplex Reverse Polarity Uniboot to LC Duplex Reverse Polarity Uniboot, 2 F, 50 µm multimode (OM4), DFX® 250, 5 m, Refill of 70

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 7979-OM4-R70-05M
Flame Rating Riser (OFNR)
Fiber Category 50 µm MM (OM4)
Application Data Center LAN/SAN,  Enterprise Networks 
Cable Type Tight-Buffered
Assembly Insertion Loss ≤ 0.5 dB
Connector Assembly Type LC Duplex Uniboot to LC Duplex Uniboot
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Type Multimode
Housing Color Aqua
Mechanical Specifications
Min. Bend Radius Installation 10 mm (0.39 in)
Optical Characteristics
Fiber Code T
Performance Option Code 90
Fiber Category OM4 
Fiber Type Multimode
Fiber Name 50 µm MM (OM4)
Maximum Attenuation 3.0 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Serial 1 Gigabit Ethernet 1000 m / 600 m
Serial 10 Gigabit Ethernet 550 m / -
Minimum Effective Modal Bandwidth (EMB) 4700 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz*km / 500 MHz*km
Specifications - Connector A
Polish UPC
Insertion Loss, Max. 0.5 dB
Boot Color Aqua
Connector Type LC Uniboot
Ferrule Material Ceramic
Housing Color Aqua
Housing Material Composite
Specifications - Connector B
Polish UPC
Insertion Loss, Max. 0.5 dB
Boot Color Aqua
Connector Type LC Uniboot
Ferrule Material Ceramic
Housing Color Aqua
Dimensions
Length 5 m (16.4 ft)
Ordering Information
Units per Delivery 70/1