text.skipToContent text.skipToNavigation

D19006JBP43075F-P

Evolv® SST-Drop™ with Pushlok® Technology  6F Pushlok to 6F MTP Angled Connector, Dielectric with Pulling Grip, 75 ft, Individual Packaging

Contact Distributor for Lead Time
General Specifications
Product Number D19006JBP43075F-P
Cable Type SST-Drop™ dielectric
Packaging Individual Pack
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 6
Optical Characteristics
Fiber Code J
Performance Option Code 01
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name ClearCurve® LBL
Maximum Attenuation 0.4 dB/km / 0.4 dB/km / 0.30 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D and ITU-T G.657.A2/B2
Specifications - Connector A
Insertion Loss, Max. 0.4 dB
Connector Type Pushlok
Reflectance ≤ -65 dB
Specifications - Connector B
Insertion Loss, Max. 0.3 dB
Connector Type MTP®
Reflectance ≤ -65 dB
Dimensions
Length 75 ft
Ordering Information
Packaging Method Box
Units per Delivery 1/1
Hardened connector technology
Reduced-diameter Pushlok® connector
Flexible connector offerings
2 & 4 Multifiber drops including pigtail small cell and inline variants available 2F small cell variants with a Pushlok hardened connector to LC or Uniboot
Versatile installation environments
Dielectric and toneable variants available