D14404JB4DD100F-P
Evolv® SST-Drop™ with Pushlok® Technology 4F SST Pushlok to SC APC, Dielectric, 100 ft, individual pack
General Specifications
| Product Number | D14404JB4DD100F-P |
| Environment | Indoor/Outdoor |
| Application | Fiber to the Premises |
| Cable Type | SST-Drop™ dielectric |
| Pulling grip | One side |
| Connector Assembly Type | Pushlok SC APC |
| Packaging | Individual Pack |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 4 |
| Fiber Type | Single-mode |
Optical Characteristics
| Fiber Code | J |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | ClearCurve® LBL |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.30 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A2/B2 |
Specifications - Connector A
| Insertion Loss, Max. | 0.4 dB |
| Connector Type | Pushlok |
| Reflectance | ≤ -65 dB |
Specifications - Connector B
| Connector Type | SCA Simplex |
| Reflectance | ≤ -65 dB |
Dimensions
| Length | 100 ft |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 1/1 |
Hardened connector technology
Reduced-diameter Pushlok® connector
Flexible connector offerings
2 & 4 Multifiber drops including pigtail small cell and inline variants available
2F small cell variants with a Pushlok hardened connector to LC or Uniboot
Versatile installation environments
Dielectric and toneable variants available