D10201JB4D9050F-P
Evolv® Universal Cable Assembly with Pushlok® Technology 1F Pushlok to LC Simplex, Dielectric, 50ft, individual pack
General Specifications
| Product Number | D10201JB4D9050F-P |
| Environment | Outdoor |
| Application | Fiber to the Premises |
| Pulling grip | None |
| Connector Assembly Type | Pushlok LC Simplex |
| Packaging | Individual Pack |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 1 |
| Fiber Type | Single-mode |
Optical Characteristics
| Fiber Code | J |
| Performance Option Code | 01 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | ClearCurve® LBL |
| Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.30 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A2/B2 |
Specifications - Connector A
| Insertion Loss, Max. | 0.4 dB |
| Connector Type | Pushlok |
| Reflectance | ≤ -65 dB |
Specifications - Connector B
| Insertion Loss, Max. | 0.4 dB |
| Connector Type | LC |
| Boot Type | Simplex |
| Reflectance | ≤ -65 dB |
Dimensions
| Length | 50 ft |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 1/1 |