

D10201JBDT3050F-P
Evolv® Universal Cable Assembly with Pushlok® Technology 1F Pushlok to LC Simplex, Dielectric, 50ft, individual pack
General Specifications
Product Number | D10201JBDT3050F-P |
Application | Fiber to the Premises |
Pulling grip | None |
Connector Assembly Type | Pushlok LC Simplex |
Packaging | Individual Pack |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 1 |
Fiber Type | Single-mode |
Optical Characteristics
Fiber Code | J |
Performance Option Code | 01 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | ClearCurve® LBL |
Maximum Attenuation | 0.4 dB/km / 0.4 dB/km / 0.30 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A2/B2 |
Specifications - Connector A
Reflectance, Typical | ≤ -65 dB |
Insertion Loss, Max. | 0.4 dB |
Connector Type | Pushlok |
Specifications - Connector B
Insertion Loss, Max. | 0.4 dB |
Connector Type | LC |
Boot Type | Simplex |
Reflectance | ≤ -65 dB |
Dimensions
Length | 50 ft |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1/1 |