D10402JB4D9050F
Evolv® Universal Cable Assembly with Pushlok® Technology 2F Pushlok to LC Duplex, Dielectric, 50 ft, bulk pack
                General Specifications
        | Product Number | D10402JB4D9050F | 
| Environment | Outdoor | 
| Application | Fiber to the Premises | 
| Pulling grip | None | 
| Connector Assembly Type | Pushlok LC Duplex | 
| Packaging | Bulk Pack | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Design
        | Fiber Count | 2 | 
| Fiber Type | Single-mode | 
                Optical Characteristics
        | Fiber Code | J | 
| Performance Option Code | 22 | 
| Fiber Category | OS2 | 
| Fiber Type | Single-mode (OS2) / 250 µm | 
| Fiber Name | ClearCurve® LBL | 
| Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km | 
| Wavelengths | 1310 nm / 1383 nm / 1550 nm | 
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A2/B2 | 
| Fiber Core Diameter | 8.2 µm | 
| Cladding diameter | 125 µm | 
| Coating diameter | 242 µm | 
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] | 
| Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] | 
| Fiber Bend Performance at 1550nm 7.5mm radius | ≤ 0.4 dB/turn | 
| Cable cutoff wavelength | 1260 nm | 
| Mode-Field Diameter at 1310 nm | 8.6 µm | 
| Mode-Field Diameter at 1550 nm | 9.6 µm | 
| PMD Link Design Value | ≤ 0.06 ps/√km | 
| PMD maximum individual fiber | ≤ 0.2 ps/√km | 
| Parallel Optics 40 Gigabit Ethernet | 150 m / - | 
                Specifications - Connector A
        | Insertion Loss, Max. | 0.4 dB | 
| Connector Type | Pushlok | 
| Reflectance | ≤ -65 dB | 
                Specifications - Connector B
        | Insertion Loss, Max. | 0.4 dB | 
| Connector Type | LC duplex | 
| Reflectance | ≤ -65 dB | 
                Dimensions
        | Length | 50 ft | 
                Ordering Information
        | Packaging Method | Box | 
| Units per Delivery | 1/1 |