The Evolv® Universal Small Cell Cable Assembly is a new offering in the suite of Corning products, delivering the necessary radio connector on a round jumper equipped with our Pushlok connector for deployment using Corning’s Evolv platform to provision small cell radios with field installable connectors. The cable assembly offers single or dual fibers, based upon Small Form-factor Plugable (SFP) and fiber count allocation standards. The terminal end offers single or dual Pushlok connectors for continuity to your fiber platform utilizing Corning’s Evolv terminals. The radio connector end has dual functionalities for all radios with external and internal connector mounting options.