text.skipToContent text.skipToNavigation

024KUB-T4130D20

ALTOS® Figure-8 Loose Tube, Gel-Free Cable  24 F, 62.5 µm multimode (OM1)

Entre em contato com o distribuidor local para obter os prazos de entrega
Especificações gerais
Número do produto 024KUB-T4130D20
Installation Methods Aerial 
Cable Type Loose Tube
Environment Outdoor
Product Type Self-Supporting, Figure-8
Fiber Category 62.5 µm MM (OM1)
Cable geometry Other
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Common Installations Outdoor self-supporting aerial
Design and Test Criteria ANSI/ICEA S-87-640 
Environmental Conditions
Notes Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results.
Temperature Range, Installation -30 °C  para  70 °C    (-22 °F  para  158 °F    )
Temperature Range, Operation -40 °C  para  70 °C    (-40 °F  para  158 °F    )
Temperature Range, Storage -40 °C  para  70 °C    (-40 °F  para  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 24
Number of Ripcords 3
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Tensile Strength Elements and/or Armoring - Layer 1 Corrugated steel tape armor
Buffer Tube Color Blue, Orange
Buffer Tube Diameter 2.5 mm (0.1 in)
Inner Jacket Material Polyethylene (PE)
Messenger Stranded steel
Number of Active Tubes 2
Number of Filling Elements 4
Number of Tube Positions 6
Tape Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Nominal Cable Height 25.9 mm (1.02 in)
Nominal Outer Diameter 14.3 mm  (0.56 in )
Min. Bend Diameter Installation 430 mm (16.93 in)
Min. Bend Diameter Operation 286 mm (11.26 in)
Optical Characteristics
Fiber Code K
Performance Option Code 30
Fiber Category OM1 
Fiber Type Multimode
Fiber Name 62.5 µm MM (OM1)
Maximum Attenuation 3.4 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance ISO/IEC 11801
Fiber Core Diameter 62.5 µm
Coating diameter 242 µm
Serial 1 Gigabit Ethernet 300 m / 550 m
Serial 10 Gigabit Ethernet 33 m / -
Minimum Effective Modal Bandwidth (EMB) 220 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 200 MHz*km / 500 MHz*km
Dimensions
Cable Weight 396 kg/km (266.1 lb/1000 ft)
Gel-free waterblocking technology
Craft-friendly cable preparation
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
Figure-8 cable design
Easy, one-step installation