096TUA-T4131D20
General Specifications
| Product Number | 096TUA-T4131D20 |
| Installation Methods | Aerial |
| Cable Type | Loose Tube |
| Environment | Outdoor |
| Product Type | Self-Supporting, Figure-8 |
| Fiber Category | 50 µm MM (OM2) |
| Cable geometry | Other |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Common Installations | Outdoor self-supporting aerial |
| Design and Test Criteria | ANSI/ICEA S-87-640 |
Environmental Conditions
| Notes | Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results. |
| Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Projeto do cabo
| Elemento central | Dielétrico |
| Contagem da fibra | 96 |
| Número de fios de rasgamento | 1 |
| Cor da capa externa | Preto |
| Material da capa externa | Polietileno (PE) |
| Cor do tubo de buffer | Azul, Laranja, Verde, Marrom, Ardósia, Branco, Vermelho, Preto |
| Diâmetro do tubo de buffer | 2,5 mm |
| Mensageiro | Aço trançado |
| Número de tubos ativos | 8 |
| Número de posições do tubo | 8 |
| Fita | Expansível em água |
| Coloração da fibra | Azul, Laranja, Verde, Marrom, Ardósia, Branco, Vermelho, Preto, Amarelo, Violeta, Rosa, Verde-água |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Especificações mecânicas
| Altura nominal do cabo | 23,8 mm |
| Diâmetro externo nominal | 12,2 mm |
| Min. Bend Diameter Installation | 366 mm |
| Min. Bend Diameter Operation | 244 mm |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 31 |
| Fiber Category | OM2 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM2) |
| Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Serial 1 Gigabit Ethernet | 750 m / 600 m |
| Serial 10 Gigabit Ethernet | 150 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 950 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 700 MHz*km / 500 MHz*km |
Dimensions
| Cable Weight | 321 kg/km (215.7 lb/1000 ft) |
Gel-free waterblocking technology
Craft-friendly cable preparation
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
Figure-8 cable design
Easy, one-step installation