192TUA-T4131D20
ALTOS® Figure-8 Loose Tube, Gel-Free Cable 192 F, 50 µm multimode (OM2)
Especificaciones generales
| Número del producto | 192TUA-T4131D20 |
| Installation Methods | Aerial |
| Cable Type | Loose Tube |
| Environment | Outdoor |
| Product Type | Self-Supporting, Figure-8 |
| Fiber Category | 50 µm MM (OM2) |
| Cable geometry | Other |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Common Installations | Outdoor self-supporting aerial |
| Design and Test Criteria | ANSI/ICEA S-87-640 |
Environmental Conditions
| Notes | Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results. |
| Temperature Range, Installation | -30 °C a 70 °C (-22 °F a 158 °F ) |
| Temperature Range, Operation | -40 °C a 70 °C (-40 °F a 158 °F ) |
| Temperature Range, Storage | -40 °C a 70 °C (-40 °F a 158 °F ) |
Cable Design
| Central Element | Dielectric |
| Fiber Count | 192 |
| Number of Ripcords | 1 |
| Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Buffer Tube Diameter | 2.5 mm (0.1 in) |
| Messenger | Stranded steel |
| Number of Active Tubes | 16 |
| Number of Filling Elements | 2 |
| Number of Tube Positions | 18 |
| Tape | Water-swellable |
| Tape, Layer 2 | Water-swellable |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Nominal Cable Height | 27.6 mm (1.09 in) |
| Nominal Outer Diameter | 16 mm (0.63 in ) |
| Min. Bend Diameter Installation | 480 mm (18.9 in) |
| Min. Bend Diameter Operation | 320 mm (12.6 in) |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 31 |
| Fiber Category | OM2 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM2) |
| Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Serial 1 Gigabit Ethernet | 750 m / 600 m |
| Serial 10 Gigabit Ethernet | 150 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 950 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 700 MHz*km / 500 MHz*km |
Dimensions
| Cable Weight | 371 kg/km (249.3 lb/1000 ft) |
Gel-free waterblocking technology
Craft-friendly cable preparation
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
Figure-8 cable design
Easy, one-step installation