216EUB-T4101D20
ALTOS® Figure-8 Loose Tube, Gel-Free Cable 216 F, Single-mode (OS2)
Especificaciones generales
| Número del producto | 216EUB-T4101D20 |
| Installation Methods | Aerial |
| Cable Type | Loose Tube |
| Environment | Outdoor |
| Product Type | Self-Supporting, Figure-8 |
| Fiber Category | Single-mode (OS2) |
| Cable geometry | Other |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Common Installations | Outdoor self-supporting aerial |
| Design and Test Criteria | ANSI/ICEA S-87-640 |
Environmental Conditions
| Notes | Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results. |
| Temperature Range, Installation | -30 °C a 70 °C (-22 °F a 158 °F ) |
| Temperature Range, Operation | -40 °C a 70 °C (-40 °F a 158 °F ) |
| Temperature Range, Storage | -40 °C a 70 °C (-40 °F a 158 °F ) |
Cable Design
| Central Element | Dielectric |
| Fiber Count | 216 |
| Number of Ripcords | 3 |
| Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown, Slate, White |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Tensile Strength Elements and/or Armoring - Layer 1 | Corrugated steel tape armor |
| Buffer Tube Diameter | 2.5 mm (0.1 in) |
| Inner Jacket Material | Polyethylene (PE) |
| Messenger | Stranded steel |
| Number of Active Tubes | 18 |
| Number of Tube Positions | 18 |
| Tape | Water-swellable |
| Tape, Layer 1 | Water-swellable |
| Tape, Layer 2 | Water-swellable |
| Tape, Layer 3 | Water-swellable |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Nominal Cable Height | 31.5 mm (1.24 in) |
| Nominal Outer Diameter | 19.9 mm (0.78 in ) |
| Min. Bend Diameter Installation | 598 mm (23.54 in) |
| Min. Bend Diameter Operation | 398 mm (15.67 in) |
Características ópticas
| Código de la fibra | E |
| Código de opción de desempeño | 01 |
| Categoría de la fibra | OS2 |
| Tipo de fibra | Single-mode (OS2) / 250 µm |
| Nombre de la fibra | Monomodo (OS2) |
| Atenuación máxima | 0.4 dB/km / 0.4 dB/km / 0.3 dB/km |
| Longitud de onda | 1310 nm / 1383 nm / 1550 nm |
| Conformidad de la fibra | ITU-T G.652.D |
Dimensions
| Cable Weight | 513 kg/km (344.72 lb/1000 ft) |
Tecnología de bloqueado contra agua sin gel
Preparación de cables fácil de accesarpreparation
Cubierta de polietileno
Resistente, duradero y fácil de pelar (a la vez que ofrece una protección superior contra la radiación ultravioleta, los hongos, la abrasión y otros factores ambientales)
Diseño de cable figura 8
Fácil de instalar en un solo paso