144ZUC-Y4F22D20
ALTOS® HD Lite, Gel-Free, Single-Jacket, Single-Armored Cable with FastAccess® Technology 144F, SMF-28® Ultra fiber, Single-mode (OS2)
General Specifications
| Product Number | 144ZUC-Y4F22D20 |
| Cable Type | Loose Tube |
| Environment | Outdoor |
| Product Type | Dielectric armor |
| Fiber Category | SMF-28® Ultra |
| Application | Aerial, Direct Buried, Duct |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Common Installations | Outdoor lashed aerial, duct and direct-buried, indoor when installed according to National Electrical Code® (NEC®) Article 770 |
| Design and Test Criteria | ANSI/ICEA S-87-640 |
Environmental Conditions
| Notes | Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results. |
| Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Central Element | Dielectric |
| Fiber Count | 144 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Buffer Tube Color | Blue, Orange, Green, Brown, Slate, White |
| Buffer Tube Diameter | 2.7 mm (0.11 in) |
| Number of Active Tubes | 6 |
| Number of Tube Positions | 6 |
| Tape | Thin Film |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 24 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 890 N (200.08 lbf) |
| Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
| Nominal Outer Diameter | 12.5 mm (0.49 in ) |
| Min. Bend Diameter Installation | 376 mm (14.8 in) |
| Min. Bend Diameter Operation | 300 mm (11.81 in) |
Optical Characteristics
| Fiber Code | Z |
| Performance Option Code | 22 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.22 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
| Cable Weight | 139 kg/km (93.4 lb/1000 ft) |
ALTOS® HD FastAccess® Technology
With the combination of a jacket with an innovative technology used to bind cable construction through the manufacturing process, eliminating the use of binder yarns and waterblocking tapes and up to a 60 percent improvement in cable access time. These technologies also reduce the overall risk of inadvertent fiber damage by reducing the need for sharp cable access tools.
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
Fully waterblocked loose tube all-dielectric gel-free design
Simple access and no clean up
Single-armored construction
Provides additional crush and rodent protection
Available in Corning's 62.5 µm and 50 µm multimode, standard single-mode (G.652.D, G.657.A1), dispersion shifted single-mode (G.655, G.654), and hybrid versions
Ready for any application from Gigabit Ethernet all the way to ≥ 800G Long Haul