024EUC-T4100D20
ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable 24 F, Single-mode (OS2)
General Specifications
| Product Number | 024EUC-T4100D20 |
| Installation Methods | Aerial, Direct Buried, Duct |
| Cable Type | Loose Tube |
| Environment | Outdoor |
| Product Type | Steel Tape Armor |
| Fiber Category | Single-mode (OS2) |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Common Installations | Outdoor lashed aerial, duct and direct-buried, indoor when installed according to National Electrical Code® (NEC®) Article 770 |
| Design and Test Criteria | ANSI/ICEA S-87-640 |
Environmental Conditions
| Notes | Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results. |
| Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
| Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
| Central Element | Dielectric |
| Fiber Count | 24 |
| Number of Ripcords | 2 |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Tensile Strength Elements and/or Armoring - Layer 1 | Corrugated steel tape armor |
| Buffer Tube Color | Blue, Orange |
| Buffer Tube Diameter | 2.5 mm (0.1 in) |
| Number of Active Tubes | 2 |
| Number of Filling Elements | 4 |
| Number of Tube Positions | 6 |
| Tape | Water-swellable |
| Tape, Layer 1 | Water-swellable |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 890 N (200.08 lbf) |
| Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
| Nominal Outer Diameter | 12.1 mm (0.48 in ) |
| Min. Bend Diameter Installation | 364 mm (14.33 in) |
| Min. Bend Diameter Operation | 242 mm (9.53 in) |
Características ópticas
| Código da fibra | E |
| Código de opção de desempenho | 00 |
| Categoria da fibra | OS2 |
| Tipo de fibra | Single-mode (OS2) / 250 µm |
| Nome da fibra | Monomodo (OS2) |
| Atenuação máxima | 0.35 dB/km / 0.35 dB/km / 0.25 dB/km |
| Comprimentos de onda | 1310 nm / 1383 nm / 1550 nm |
| Conformidade de fibra | ITU-T G.652.D |
Dimensions
| Cable Weight | 129 kg/km (86.68 lb/1000 ft) |
Livre-Gel tecnologia waterblocking
Preparação cabo-friendly Artesanato
Capa de polietileno
Resistente, durável e fácil de decapar (ao mesmo tempo que oferece proteção superior contra radiação UV, fungos, abrasão e outros fatores ambientais)
Armadura de aço ondulada fita
Fornece resistência roedores para aplicações directas enterrado