text.skipToContent text.skipToNavigation

024TUC-T4180D20

ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable  24 F, 50 µm multimode (OM3)

Typically ships in 25 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number 024TUC-T4180D20
Installation Methods Aerial,  Direct Buried,  Duct 
Cable Type Loose Tube
Environment Outdoor
Product Type Steel Tape Armor
Fiber Category 50 µm MM (OM3)
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Common Installations Outdoor lashed aerial, duct and direct-buried, indoor when installed according to National Electrical Code® (NEC®) Article 770
Design and Test Criteria ANSI/ICEA S-87-640 
Environmental Conditions
Notes Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results.
Temperature Range, Installation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Central Element Dielectric
Fiber Count 24
Number of Ripcords 2
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Tensile Strength Elements and/or Armoring - Layer 1 Corrugated steel tape armor
Buffer Tube Color Blue, Orange
Buffer Tube Diameter 2.5 mm (0.1 in)
Number of Active Tubes 2
Number of Filling Elements 4
Number of Tube Positions 6
Tape Water-swellable
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Max. Tensile Strength, Long-Term 890 N (200.08 lbf)
Max. Tensile Strength, Short-Term 2700 N (606.98 lbf)
Nominal Outer Diameter 12.1 mm  (0.48 in )
Min. Bend Diameter Installation 364 mm (14.33 in)
Min. Bend Diameter Operation 242 mm (9.53 in)
Optical Characteristics
Fiber Code T
Performance Option Code 80
Fiber Category OM3 
Fiber Type Multimode
Fiber Name 50 µm MM (OM3)
Maximum Attenuation 3.0 dB/km / 1.0 dB/km
Wavelengths 850 nm / 1300 nm
Fiber Compliance IEC 60793-2-10
Fiber Core Diameter 50 µm
Serial 1 Gigabit Ethernet 1000 m / 600 m
Serial 10 Gigabit Ethernet 300 m / -
Minimum Effective Modal Bandwidth (EMB) 950 MHz*km / -
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz*km / - 500 MHz*km
Dimensions
Cable Weight 129 kg/km (86.68 lb/1000 ft)
Gel-free waterblocking technology
Craft-friendly cable preparation
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
Corrugated steel tape armor
Provides rodent resistance for direct-buried applications