192TUC-T4131D20
ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable 192 F, 50 µm multimode (OM2)
General Specifications
Product Number | 192TUC-T4131D20 |
EAN Code | 4056418163017 |
Cable Type | Loose Tube |
Environment | Outdoor |
Product Type | Dielectric armor |
Fiber Category | 50 µm MM (OM2) |
Application | Aerial, Direct Buried, Duct |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Common Installations | Outdoor lashed aerial, duct and direct-buried, indoor when installed according to National Electrical Code® (NEC®) Article 770 |
Design and Test Criteria | ANSI/ICEA S-87-640 |
Environmental Conditions
Notes | Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results. |
Temperature Range, Installation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Central Element | Dielectric |
Fiber Count | 192 |
Number of Ripcords | 2 |
Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown |
Outer Jacket Color | Black |
Outer Jacket Material | Polyethylene (PE) |
Tensile Strength Elements and/or Armoring - Layer 1 | Corrugated steel tape armor |
Buffer Tube Diameter | 2.5 mm (0.1 in) |
Number of Active Tubes | 16 |
Number of Filling Elements | 2 |
Number of Tube Positions | 18 |
Tape | Water-swellable |
Tape, Layer 1 | Water-swellable |
Tape, Layer 2 | Water-swellable |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Max. Tensile Strength, Long-Term | 890 N (200.08 lbf) |
Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
Nominal Outer Diameter | 17.7 mm (0.7 in ) |
Min. Bend Diameter Installation | 532 mm (20.94 in) |
Min. Bend Diameter Operation | 354 mm (13.94 in) |
Optical Characteristics
Fiber Code | T |
Fiber Type | Multimode |
Performance Option Code | 31 |
Fiber Core Diameter | 50 µm |
Minimum Effective Modal Bandwidth (EMB) | 950 MHz*km / - |
Maximum Attenuation | 3.0 dB/km / 1.0 dB/km |
Min. Overfilled Launch (OFL) Bandwidth | 700 MHz*km / 500 MHz*km |
Serial 1 Gigabit Ethernet | 750 MHz*km / 500 MHz*km |
Serial 10 Gigabit Ethernet | 150 MHz*km / - |
Wavelengths | 850 nm / 1300 nm |
Fiber Category | OM2 |
Dimensions
Cable Weight | 233 kg/km (156.57 lb/1000 ft) |
Length | 0 mm (0 in) |
Gel-free waterblocking technology
Craft-friendly cable preparation
Polyethylene jacket
Rugged, durable and easy to strip (while providing superior protection against UV radiation, fungus, abrasion and other environmental factors)
Corrugated steel tape armor
Provides rodent resistance for direct-buried applications