288ZUC-T4122D20
ALTOS® Lite Loose Tube, Gel-Free, Single-Jacket, Single-Armored Cable 288 F, SMF-28® Ultra fiber, Single-mode (OS2)
Especificaciones generales
| Número del producto | 288ZUC-T4122D20 |
| Installation Methods | Aerial, Direct Buried, Duct |
| Cable Type | Loose Tube |
| Environment | Outdoor |
| Product Type | Steel Tape Armor |
| Fiber Category | SMF-28® Ultra |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Common Installations | Outdoor lashed aerial, duct and direct-buried, indoor when installed according to National Electrical Code® (NEC®) Article 770 |
| Design and Test Criteria | ANSI/ICEA S-87-640 |
Environmental Conditions
| Notes | Corning recommends storing cable in a proper temperature environment prior to installation to allow the cable temperature to meet installation temperature range specifications for best installation results. |
| Temperature Range, Installation | -30 °C a 70 °C (-22 °F a 158 °F ) |
| Temperature Range, Operation | -40 °C a 70 °C (-40 °F a 158 °F ) |
| Temperature Range, Storage | -40 °C a 70 °C (-40 °F a 158 °F ) |
Cable Design
| Central Element | Dielectric |
| Fiber Count | 288 |
| Number of Ripcords | 2 |
| Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Tensile Strength Elements and/or Armoring - Layer 1 | Corrugated steel tape armor |
| Buffer Tube Diameter | 2.5 mm (0.1 in) |
| Number of Active Tubes | 24 |
| Number of Tube Positions | 24 |
| Tape, Layer 1 | Water-swellable |
| Tape, Layer 2 | Water-swellable |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Max. Tensile Strength, Long-Term | 890 N (200.08 lbf) |
| Max. Tensile Strength, Short-Term | 2700 N (606.98 lbf) |
| Nominal Outer Diameter | 20 mm (0.79 in ) |
| Min. Bend Diameter Installation | 600 mm (23.62 in) |
| Min. Bend Diameter Operation | 400 mm (15.75 in) |
Dimensions
| Cable Weight | 291 kg/km (195.54 lb/1000 ft) |
Tecnología de bloqueado contra agua sin gel
Preparación de cables fácil de accesarpreparation
Cubierta de polietileno
Resistente, duradero y fácil de pelar (a la vez que ofrece una protección superior contra la radiación ultravioleta, los hongos, la abrasión y otros factores ambientales)
Revestimiento de cinta de acero corrugado
Proporciona resistencia a los roedores para aplicaciones directas enterrada